Return Policy
|
-
This product cannot be cancelled or returned once the order has been processed.
|
Frame Size
|
-
3.35 in
|
Motor Length
|
-
5.04 in.
|
Speed-Torque Characteristics
|
-
![](/ImgSmall/stc-rks5913.jpg)
|
Holding Torque
|
-
890 oz-in
|
Type
|
-
Standard
|
Shaft/Gear Type
|
-
Round Shaft (No Gearhead)
|
Shaft
|
-
Single
|
Electromagnetic Brake
|
-
Equipped
|
Power Supply
|
-
Single-Phase 200-240 VAC
|
Current
|
-
2.2 A
|
Basic Step Angle
|
-
0.72º
|
Rotor Inertia
|
-
24 oz-in²
|
Radial Load
|
-
0 in. from Shaft End = 58 lb0.2 in. from Shaft End = 65 lb0.39 in. from Shaft End = 76 lb0.59 in. from Shaft End = 87 lb0.79 in. from Shaft End = 108 lb
|
Axial Load
|
-
13.5 lb
|
RoHS Compliant
|
-
Yes
|
Safety Standards
|
-
UL CE
|
CE Marking
|
-
Low Voltage Directives EMC Directives
|
Components
|
-
RKSD507M-C [Driver] PKE5913MC [Motor]
|
Degree of Protection
|
-
IP20
|