Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Hollow Rotary Actuator

The DGII Series uses a highly rigid hollow rotary table with a efficient and energy saving AR series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. Pulse input type driver.

  • Large-Diameter, Hollow Output Table
  • Direct Coupling
  • Accurate Positioning
  • Shorter Positioning Time
  • Easy Home Operation
  • Designed for continuous operation
  • Package includes rotary actuator, driver and 3 m (9.8 ft.) motor cable
Unit of Measure
1 2 

Item #

Frame Size

Permissible Torque

Permissible Speed (r/min)

Power Supply

Shaft

Electromagnetic Brake

Web Price

DG60-ARAK2-3 - 2.36 in - 7.9 lb-in - 200 - 24 VDC - Single - Not Equipped Request Quote
DG60-ARBK2-3 - 2.36 in - 7.9 lb-in - 200 - 24 VDC - Double - Not Equipped Request Quote
DG85R-ARAA2-3 - 3.35 in - 24 lb-in - 200 - Single-Phase 100-115 VAC - Single - Not Equipped Request Quote
DG85R-ARAC2-3 - 3.35 in - 24 lb-in - 200 - Single-Phase 200-230 VAC - Single - Not Equipped Request Quote
DG85R-ARAS2-3 - 3.35 in - 24 lb-in - 200 - Three-Phase 200-230 VAC - Single - Not Equipped Request Quote
DG85R-ARBA2-3 - 3.35 in - 24 lb-in - 200 - Single-Phase 100-115 VAC - Double - Not Equipped Request Quote
DG85R-ARBC2-3 - 3.35 in - 24 lb-in - 200 - Single-Phase 200-230 VAC - Double - Not Equipped Request Quote
DG85R-ARBS2-3 - 3.35 in - 24 lb-in - 200 - Three-Phase 200-230 VAC - Double - Not Equipped Request Quote
DG130R-ARAA2-3 - 5.12 in - 106 lb-in - 200 - Single-Phase 100-115 VAC - Single - Not Equipped Request Quote
DG130R-ARAC2-3 - 5.12 in - 106 lb-in - 200 - Single-Phase 200-230 VAC - Single - Not Equipped Request Quote
DG130R-ARAS2-3 - 5.12 in - 106 lb-in - 200 - Three-Phase 200-230 VAC - Single - Not Equipped Request Quote
DG130R-ARBA2-3 - 5.12 in - 106 lb-in - 200 - Single-Phase 100-115 VAC - Double - Not Equipped Request Quote
DG130R-ARBC2-3 - 5.12 in - 106 lb-in - 200 - Single-Phase 200-230 VAC - Double - Not Equipped Request Quote
DG130R-ARBS2-3 - 5.12 in - 106 lb-in - 200 - Three-Phase 200-230 VAC - Double - Not Equipped Request Quote
DG130R-ARMA2-3 - 5.12 in - 106 lb-in - 200 - Single-Phase 100-115 VAC - Single - Equipped Request Quote
DG130R-ARMC2-3 - 5.12 in - 106 lb-in - 200 - Single-Phase 200-230 VAC - Single - Equipped Request Quote
DG130R-ARMS2-3 - 5.12 in - 106 lb-in - 200 - Three-Phase 200-230 VAC - Single - Equipped Request Quote
DG200R-ARAA2-3 - 7.87 in - 440 lb-in - 110 - Single-Phase 100-115 VAC - Single - Not Equipped Request Quote
DG200R-ARAC2-3 - 7.87 in - 440 lb-in - 110 - Single-Phase 200-230 VAC - Single - Not Equipped Request Quote
DG200R-ARAS2-3 - 7.87 in - 440 lb-in - 110 - Three-Phase 200-230 VAC - Single - Not Equipped Request Quote
DG200R-ARBA2-3 - 7.87 in - 440 lb-in - 110 - Single-Phase 100-115 VAC - Double - Not Equipped Request Quote
DG200R-ARBC2-3 - 7.87 in - 440 lb-in - 110 - Single-Phase 200-230 VAC - Double - Not Equipped Request Quote
DG200R-ARBS2-3 - 7.87 in - 440 lb-in - 110 - Three-Phase 200-230 VAC - Double - Not Equipped Request Quote
DG200R-ARMA2-3 - 7.87 in - 440 lb-in - 110 - Single-Phase 100-115 VAC - Single - Equipped Request Quote
DG200R-ARMC2-3 - 7.87 in - 440 lb-in - 110 - Single-Phase 200-230 VAC - Single - Equipped Request Quote
Unit of Measure
1 2