Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Hollow Rotary Actuator

The DGII Series uses a highly rigid hollow rotary table with a efficient and energy saving AR series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.

  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • Large-Diameter, Hollow Output Table
  • Direct Coupling
  • Accurate Positioning
  • Shorter Positioning Time
  • Easy Home Operation
  • Designed for continuous operation
  • Package includes rotary actuator, driver and 3 m (9.8 ft.) motor cable
Unit of Measure
1 

Item #

Frame Size

Permissible Torque

Permissible Speed (r/min)

Power Supply

Shaft

Electromagnetic Brake

Web Price

DG60-ARAKD2-3 - 2.36 in - 7.9 lb-in - 200 - 24 VDC - Single - Not Equipped Request Quote
DG60-ARBKD2-3 - 2.36 in - 7.9 lb-in - 200 - 24 VDC - Double - Not Equipped Request Quote
DG85R-ARAAD2-3 - 3.35 in - 24 lb-in - 200 - Single-Phase 100-120 VAC - Single - Not Equipped Request Quote
DG85R-ARACD2-3 - 3.35 in - 24 lb-in - 200 - Single-Phase 200-240 VAC - Single - Not Equipped Request Quote
DG85R-ARBAD2-3 - 3.35 in - 24 lb-in - 200 - Single-Phase 100-120 VAC - Double - Not Equipped Request Quote
DG85R-ARBCD2-3 - 3.35 in - 24 lb-in - 200 - Single-Phase 200-240 VAC - Double - Not Equipped Request Quote
DG130R-ARAAD2-3 - 5.12 in - 106 lb-in - 200 - Single-Phase 100-120 VAC - Single - Not Equipped Request Quote
DG130R-ARACD2-3 - 5.12 in - 106 lb-in - 200 - Single-Phase 200-240 VAC - Single - Not Equipped Request Quote
DG130R-ARBAD2-3 - 5.12 in - 106 lb-in - 200 - Single-Phase 100-120 VAC - Double - Not Equipped Request Quote
DG130R-ARBCD2-3 - 5.12 in - 106 lb-in - 200 - Single-Phase 200-240 VAC - Double - Not Equipped Request Quote
DG130R-ARMAD2-3 - 5.12 in - 106 lb-in - 200 - Single-Phase 100-120 VAC - Single - Equipped Request Quote
DG130R-ARMCD2-3 - 5.12 in - 106 lb-in - 200 - Single-Phase 200-240 VAC - Single - Equipped Request Quote
DG200R-ARAAD2-3 - 7.87 in - 440 lb-in - 110 - Single-Phase 100-120 VAC - Single - Not Equipped Request Quote
DG200R-ARACD2-3 - 7.87 in - 440 lb-in - 110 - Single-Phase 200-240 VAC - Single - Not Equipped Request Quote
DG200R-ARBAD2-3 - 7.87 in - 440 lb-in - 110 - Single-Phase 100-120 VAC - Double - Not Equipped Request Quote
DG200R-ARBCD2-3 - 7.87 in - 440 lb-in - 110 - Single-Phase 200-240 VAC - Double - Not Equipped Request Quote
DG200R-ARMAD2-3 - 7.87 in - 440 lb-in - 110 - Single-Phase 100-120 VAC - Single - Equipped Request Quote
DG200R-ARMCD2-3 - 7.87 in - 440 lb-in - 110 - Single-Phase 200-240 VAC - Single - Equipped Request Quote
Unit of Measure
1