Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ACC_top.jpg
Mounting brackets, cables, decimal gearheads, dampers, external potentiometers and other motion control accessories.
Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

RoHS Compliant

UPC Code

Web Price

NEMA1-C2-104 - NEMA/UL Type 1 Kit - - NEMA1-C2-104 $96.00
NEMA1-C2-105 - NEMA/UL Type 1 Kit - - NEMA1-C2-105 $96.00
NEMA1-C2-106 - NEMA/UL Type 1 Kit - - NEMA1-C2-106 $100.00
NEMA1-C2-201 - NEMA/UL Type 1 Kit - - NEMA1-C2-201 $68.00
NEMA1-C2-202 - NEMA/UL Type 1 Kit - - NEMA1-C2-202 $68.00
NEMA1-C2-203 - NEMA/UL Type 1 Kit - - NEMA1-C2-203 $68.00
NEMA1-C2-204 - NEMA/UL Type 1 Kit - - NEMA1-C2-204 $96.00
NEMA1-C2-205 - NEMA/UL Type 1 Kit - - NEMA1-C2-205 $164.00
NEMA1-C2-301 - NEMA/UL Type 1 Kit - - NEMA1-C2-301 $78.00
TP-E1W - Remote Mount Keypad - - TP-E1W $106.00
TP-E1U - USB-Equipped Remote Keypad - - TP-E1U $81.00
CB-1S - Remote Operation 1m Cable - - CB-1S $38.00
CB-3S - Remote Operation 3m Cable - - CB-3S $47.00
CB-5S - Remote Operation 5m Cable - - CB-5S $57.00
DB0.75-2C - Dynamic Braking Options - - DB0.75-2C $76.00
DB2.2-2C - Dynamic Braking Options - - DB2.2-2C $104.00
DB0.75-4C - Dynamic Braking Options - - DB0.75-4C $85.00
DB2.2-4C - Dynamic Braking Options - - DB2.2-4C $113.00
CC010VZ2F2 - Connection Cable 1 m (3.3 ft.) - - CC010VZ2F2 $43.00
CC020VZ2F2 - Connection Cable 2 m (6.6 ft.) - - CC020VZ2F2 $61.00
CC030VZ2F2 - Connection Cable 3 m (9.8 ft.) - - CC030VZ2F2 $75.00
CC050VZ2F2 - Connection Cable 5 m (16.4 ft.) - - CC050VZ2F2 $132.00
CC070VZ2F2 - Connection Cable 7 m (23 ft.) - - CC070VZ2F2 $164.00
CC100VZ2F2 - Connection Cable 10 m (32.8 ft.) - - CC100VZ2F2 $213.00
CC150VZ2F2 - Connection Cable 15 m (49.2 ft.) - - CC150VZ2F2 $295.00
Unit of Measure
« 26 27 28 29 30 »