Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ACC_top.jpg
Mounting brackets, cables, decimal gearheads, dampers, external potentiometers and other motion control accessories.
Unit of Measure
« 36 37 38 39 40 

Item #

Item Name

RoHS Compliant

UPC Code

Web Price

CC100KHBLMF - Metal Connection Cable (F Type - Toward Motor Shaft Outlet), 10 m - - CC100KHBLMF $205.00
CC150KHBLMF - Metal Connection Cable (F Type - Toward Motor Shaft Outlet), 15 m - - CC150KHBLMF $288.00
CC200KHBLMF - Metal Connection Cable (F Type - Toward Motor Shaft Outlet), 20 m - - CC200KHBLMF $372.00
CC005KHBLMV - Metal Connection Cable (V Type - Vertical Outlet), 0.5 m - - CC005KHBLMV $56.00
CC010KHBLMV - Metal Connection Cable (V Type - Vertical Outlet), 1 m - - CC010KHBLMV $56.00
CC015KHBLMV - Metal Connection Cable (V Type - Vertical Outlet), 1.5 m - - CC015KHBLMV $65.00
CC020KHBLMV - Metal Connection Cable (V Type - Vertical Outlet), 2 m - - CC020KHBLMV $75.00
CC025KHBLMV - Metal Connection Cable (V Type - Vertical Outlet), 2.5 m - - CC025KHBLMV $81.00
CC030KHBLMV - Metal Connection Cable (V Type - Vertical Outlet), 3 m - - CC030KHBLMV $89.00
CC040KHBLMV - Metal Connection Cable (V Type - Vertical Outlet), 4 m - - CC040KHBLMV $105.00
CC050KHBLMV - Metal Connection Cable (V Type - Vertical Outlet), 5 m - - CC050KHBLMV $121.00
CC070KHBLMV - Metal Connection Cable (V Type - Vertical Outlet), 7 m - - CC070KHBLMV $155.00
CC100KHBLMV - Metal Connection Cable (V Type - Vertical Outlet), 10 m - - CC100KHBLMV $205.00
CC150KHBLMV - Metal Connection Cable (V Type - Vertical Outlet), 15 m - - CC150KHBLMV $288.00
CC200KHBLMV - Metal Connection Cable (V Type - Vertical Outlet), 20 m - - CC200KHBLMV $372.00
CC010BL2M - Extension Cable (3.3 ft. [1 m]) - - CC010BL2M $47.00
CC020BL2M - Extension Cable (6.6 ft. [2 m]) - - CC020BL2M $58.00
CC030BL2M - Extension Cable (9.8 ft. [3 m]) - - CC030BL2M $70.00
CC050BL2M - Extension Cable (16.4 ft. [5 m]) - - CC050BL2M $121.00
CC070BL2M - Extension Cable (23 ft. [7 m]) - - CC070BL2M $155.00
CC100BL2M - Extension Cable (32.8 ft. [10 m]) - - CC100BL2M $205.00
CC010BL2MR - Flexible Extension Cable (3.3 ft. [1 m]) - - CC010BL2MR $111.00
CC020BL2MR - Flexible Extension Cable (6.6 ft. [2 m]) - - CC020BL2MR $144.00
CC030BL2MR - Flexible Extension Cable (9.8 ft. [3 m]) - - CC030BL2MR $177.00
CC050BL2MR - Flexible Extension Cable (16.4 ft. [5 m]) - - CC050BL2MR $244.00
Unit of Measure
« 36 37 38 39 40