ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Couplings come with shaft holes and have standarized combinations for different diameter shaft holes. Oil resistant and electrically insulated, aluminum alloy construction.
Item # |
Outer Diameter |
Length |
Normal Torque |
Shaft Hole Diameter d1 |
Shaft Hole Diameter d2 |
Web Price |
|---|---|---|---|---|---|---|
| MCL30F08F08 | - 1.18 in | - 1.71 in | - 110 lb-in | - 0.50 in | - 0.50 in | $62.00 |
| MCL40F05F06 | - 1.57 in | - 2.52 in | - 220 lb-in | - 0.31 in | - 0.38 in | $92.00 |
| MCL40F06F06 | - 1.57 in | - 2.52 in | - 220 lb-in | - 0.38 in | - 0.38 in | $92.00 |
| MCL40F06F08 | - 1.57 in | - 2.52 in | - 220 lb-in | - 0.38 in | - 0.50 in | $92.00 |
| MCL4010F05 | - 1.57 in | - 2.52 in | - 220 lb-in | - 0.39 in | - 0.31 in | $92.00 |
| MCL4010F06 | - 1.57 in | - 2.52 in | - 220 lb-in | - 0.39 in | - 0.38 in | $92.00 |
| MCL4010F08 | - 1.57 in | - 2.52 in | - 220 lb-in | - 0.39 in | - 0.50 in | $92.00 |
| MCL4012F06 | - 1.57 in | - 2.52 in | - 220 lb-in | - 0.47 in | - 0.38 in | $92.00 |
| MCL4012F08 | - 1.57 in | - 2.52 in | - 220 lb-in | - 0.47 in | - 0.50 in | $92.00 |
| MCL4012F10 | - 1.57 in | - 2.52 in | - 220 lb-in | - 0.47 in | - 0.63 in | $92.00 |
| MCL40F08F08 | - 1.57 in | - 2.52 in | - 220 lb-in | - 0.50 in | - 0.50 in | $92.00 |
| MCL40F08F10 | - 1.57 in | - 2.52 in | - 220 lb-in | - 0.50 in | - 0.63 in | $92.00 |
| MCL4014F06 | - 1.57 in | - 2.52 in | - 220 lb-in | - 0.55 in | - 0.38 in | $92.00 |
| MCL4014F08 | - 1.57 in | - 2.52 in | - 220 lb-in | - 0.55 in | - 0.50 in | $92.00 |
| MCL4014F10 | - 1.57 in | - 2.52 in | - 220 lb-in | - 0.55 in | - 0.63 in | $92.00 |
| MCL4015F06 | - 1.57 in | - 2.52 in | - 220 lb-in | - 0.59 in | - 0.38 in | $92.00 |
| MCL4015F08 | - 1.57 in | - 2.52 in | - 220 lb-in | - 0.59 in | - 0.50 in | $92.00 |
| MCL4015F10 | - 1.57 in | - 2.52 in | - 220 lb-in | - 0.59 in | - 0.63 in | $92.00 |
| MCL40F10F10 | - 1.57 in | - 2.52 in | - 220 lb-in | - 0.63 in | - 0.63 in | $92.00 |
| MCL5515F08 | - 2.17 in | - 2.99 in | - 530 lb-in | - 0.59 in | - 0.50 in | $118.00 |
| MCL5515F10 | - 2.17 in | - 2.99 in | - 530 lb-in | - 0.59 in | - 0.63 in | $118.00 |
| MCL5515F12 | - 2.17 in | - 2.99 in | - 530 lb-in | - 0.59 in | - 0.75 in | $118.00 |
| MCL55F10F10 | - 2.17 in | - 2.99 in | - 530 lb-in | - 0.63 in | - 0.63 in | $118.00 |
| MCL5518F10 | - 2.17 in | - 2.99 in | - 530 lb-in | - 0.71 in | - 0.63 in | $118.00 |
| MCL5518F12 | - 2.17 in | - 2.99 in | - 530 lb-in | - 0.71 in | - 0.75 in | $118.00 |