Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Flexible Couplings

Couplings come with shaft holes and have standarized combinations for different diameter shaft holes. Oil resistant and electrically insulated, aluminum alloy construction.

  • No Backlash
  • High Strength
  • A spider controls the vibration generated by the motor
Unit of Measure
1 2 3 4 5 

Item #

Outer Diameter

Length

Normal Torque

Shaft Hole Diameter d1

Shaft Hole Diameter d2

Web Price

MCL551520 - 2.17 in - 2.99 in - 530 lb-in - 0.59 in - 0.79 in $135.00
MCL551525 - 2.17 in - 2.99 in - 530 lb-in - 0.59 in - 0.98 in $135.00
MCL551618 - 2.17 in - 2.99 in - 530 lb-in - 0.63 in - 0.71 in $135.00
MCL551818 - 2.17 in - 2.99 in - 530 lb-in - 0.71 in - 0.71 in $135.00
MCL551820 - 2.17 in - 2.99 in - 530 lb-in - 0.71 in - 0.79 in $135.00
MCL551825 - 2.17 in - 2.99 in - 530 lb-in - 0.71 in - 0.98 in $135.00
XGT2-15C-4-5 - - - - - $90.00
XGL2-19C-5-5 - - - - - $85.00
XGT2-19C-5-6 - - - - - $85.00
XGL2-19C-6-6.35 - - - - - $85.00
XGT2-19C-6-8 - - - - - $85.00
XGT2-25C-6-6.35-BT - - - - - $97.00
XGT2-25C-6-8 - - - - - $93.00
MJC-65CS-ERD-7_8-7_8 - 2.56 in - 3.54 in - 1410 lb-in - 0.88 in - 0.88 in $232.00
MJC-65CS-ERD-7_8-1 - 2.56 in - 3.54 in - 1410 lb-in - 0.88 in - 1 in $232.00
MCL200508 - 0.79 in - 1.14 in - 44 lb-in - 0.20 in - 0.32 in $50.00
MCL200608 - 0.79 in - 1.14 in - 44 lb-in - 0.24 in - 0.32 in $50.00
MCL200808 - 0.79 in - 1.14 in - 44 lb-in - 0.32 in - 0.32 in $50.00
MCL300808 - 1.18 in - 1.71 in - 110 lb-in - 0.32 in - 0.32 in $70.00
MCL401010 - 1.57 in - 2.52 in - 220 lb-in - 0.39 in - 0.39 in $105.00
MCL401014 - 1.57 in - 2.52 in - 220 lb-in - 0.39 in - 0.55 in $105.00
MCL401016 - 1.57 in - 2.52 in - 220 lb-in - 0.39 in - 0.63 in $105.00
MCL200506 - 0.79 in - 1.14 in - 44 lb-in - 0.20 in - 0.24 in $50.00
MCL200606 - 0.79 in - 1.14 in - 44 lb-in - 0.24 in - 0.24 in $50.00
MCL401414 - 1.57 in - 2.52 in - 220 lb-in - 0.55 in - 0.55 in $105.00
Unit of Measure
1 2 3 4 5