Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Flexible Couplings

Couplings come with shaft holes and have standarized combinations for different diameter shaft holes. Oil resistant and electrically insulated, aluminum alloy construction.

  • No Backlash
  • High Strength
  • A spider controls the vibration generated by the motor
Unit of Measure
1 2 3 4 5 

Item #

Outer Diameter

Length

Normal Torque

Shaft Hole Diameter d1

Shaft Hole Diameter d2

Web Price

MCL401416 - 1.57 in - 2.52 in - 220 lb-in - 0.55 in - 0.63 in $105.00
MCL651518 - 2.56 in - 3.44 in - 1410 lb-in - 0.59 in - 0.71 in $206.00
MCL651618 - 2.56 in - 3.44 in - 1410 lb-in - 0.63 in - 0.71 in $206.00
MCL651818 - 2.56 in - 3.44 in - 1410 lb-in - 0.71 in - 0.71 in $206.00
MCL651820 - 2.56 in - 3.44 in - 1410 lb-in - 0.71 in - 0.79 in $206.00
MCL651825 - 2.56 in - 3.44 in - 1410 lb-in - 0.71 in - 0.98 in $206.00
Unit of Measure
1 2 3 4 5