ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Linear and Rotary Actuator Drivers
Item # |
Item Name |
Power Supply |
RoHS Compliant |
Web Price |
---|---|---|---|---|
LSD-A | - DGII Series Pulse Input Driver (Single-Phase 100-115 VAC) | - Single-Phase 100-115 VAC | - Yes | Request Quote |
LSD-C | - DGII Series Pulse Input Driver (Single-Phase 200-230 VAC) | - Single-Phase 200-230 VAC | - Yes | Request Quote |
LSD-S | - DGII Series Pulse Input Driver (Three-Phase 200-230 VAC) | - Three-Phase 200-230 VAC | - Yes | Request Quote |
LSD-K | - DGII Series Pulse Input Driver (24 VDC) | - 24 VDC | - Yes | Request Quote |
LSD-AD | - DGII Series Driver with Built-in Controller (Stored Data) (Single-Phase 100-120 VAC) | - Single-Phase 100-120 VAC | - Yes | Request Quote |
LSD-CD | - DGII Series Driver with Built-in Controller (Stored Data) (Single-Phase 200-240 VAC) | - Single-Phase 200-240 VAC | - Yes | Request Quote |
LSD-KD | - DGII Series Driver with Built-in Controller (Stored Data) (24 VDC) | - 24 VDC | - Yes | Request Quote |
LRD503-K | - DRLII Series Driver (Pulse Input) | - 24 VDC | - Yes | Request Quote |
LRD507-K | - DRLII Series Driver (Pulse Input) | - 24 VDC | - Yes | Request Quote |
LRD514-K | - DRLII Series Driver (Pulse Input) | - 24 VDC | - Yes | Request Quote |