ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
AC Speed Control Motors
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
SCM26ECM-150 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 10 mm | - Equipped | - 31 lb-in49 lb-in53 lb-in |
- [Deceleration Control: ON] 2 ~ 9.3 [50 Hz] 2 ~ 10.6 [60 Hz] [Deceleration Control: OFF] 0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
Request Quote |
- ![]() |
SCM26ECM-180 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 10 mm | - Equipped | - 53 lb-in |
- [Deceleration Control: ON] 1.6 ~ 7.7 [50 Hz] 1.6 ~ 8.8 [60 Hz] [Deceleration Control: OFF] 0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
Request Quote |
- ![]() |
SCM26ECM-250 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 10 mm | - Equipped | - 53 lb-in |
- [Deceleration Control: ON] 1.2 ~ 5.6 [50 Hz] 1.2 ~ 6.4 [60 Hz] [Deceleration Control: OFF] 0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
Request Quote |
- ![]() |
SCM26ECM-300 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 10 mm | - Equipped | - 53 lb-in |
- [Deceleration Control: ON] 1 ~ 4.6 [50 Hz] 1 ~ 5.3 [60 Hz] [Deceleration Control: OFF] 0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
Request Quote |
- ![]() |
SCM26ECM-360 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 10 mm | - Equipped | - 53 lb-in |
- [Deceleration Control: ON] 0.83 ~ 3.8 [50 Hz] 0.83 ~ 4.4 [60 Hz] [Deceleration Control: OFF] 0.25 ~ 3.8 [50 Hz] 0.25 ~ 4.4 [60 Hz] |
Request Quote |
- ![]() |
SCM315UA-5 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 12 mm | - Not Equipped | - 4.90 lb-in | - 18 ~ 320 | Request Quote |
- ![]() |
SCM315UA-6 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 12 mm | - Not Equipped | - 6 lb-in | - 15 ~ 266 | Request Quote |
- ![]() |
SCM315UA-7.5 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 12 mm | - Not Equipped | - 7.40 lb-in | - 12 ~ 213 | Request Quote |
- ![]() |
SCM315UA-9 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 12 mm | - Not Equipped | - 8.8 lb-in | - 10 ~ 177 | Request Quote |
- ![]() |
SCM315UA-12.5 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 12 mm | - Not Equipped | - 12.30 lb-in | - 7.2 ~ 128 | Request Quote |
- ![]() |
SCM315UA-15 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 12 mm | - Not Equipped | - 15 lb-in | - 6 ~ 106 | Request Quote |
- ![]() |
SCM315UA-18 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 12 mm | - Not Equipped | - 17.70 lb-in | - 5 ~ 88 | Request Quote |
- ![]() |
SCM315UA-25 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 12 mm | - Not Equipped | - 24 lb-in | - 3.6 ~ 64 | Request Quote |
- ![]() |
SCM315UA-30 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 12 mm | - Not Equipped | - 28 lb-in | - 3 ~ 53 | Request Quote |
- ![]() |
SCM315UA-36 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 12 mm | - Not Equipped | - 34 lb-in | - 2.5 ~ 44 | Request Quote |
- ![]() |
SCM315UA-50 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 12 mm | - Not Equipped | - 47 lb-in | - 1.8 ~ 32 | Request Quote |
- ![]() |
SCM315UA-60 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 12 mm | - Not Equipped | - 57 lb-in | - 1.5 ~ 26 | Request Quote |
- ![]() |
SCM315UA-75 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 12 mm | - Not Equipped | - 71 lb-in | - 1.2 ~ 21 | Request Quote |
- ![]() |
SCM315UA-90 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 12 mm | - Not Equipped | - 85 lb-in | - 1 ~ 17.7 | Request Quote |
- ![]() |
SCM315UA-100 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 12 mm | - Not Equipped | - 88 lb-in | - 0.9 ~ 16 | Request Quote |
- ![]() |
SCM315UA-120 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 12 mm | - Not Equipped | - 88 lb-in | - 0.75 ~ 13.3 | Request Quote |
- ![]() |
SCM315UA-150 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 12 mm | - Not Equipped | - 88 lb-in | - 0.6 ~ 10.6 | Request Quote |
- ![]() |
SCM315UA-180 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 12 mm | - Not Equipped | - 88 lb-in | - 0.5 ~ 8.8 | Request Quote |
- ![]() |
SCM315UA-250 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 12 mm | - Not Equipped | - 88 lb-in | - 0.36 ~ 6.4 | Request Quote |
- ![]() |
SCM315UA-300 | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 12 mm | - Not Equipped | - 88 lb-in | - 0.3 ~ 5.3 | Request Quote |
- ![]() |