Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor

AC Speed Control Motors

Unit of Measure
« 21 22 23 24 25 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM590KUA-5H30B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 15 mm - Not Equipped - 112 lb-in - 3 ~ 53 Request Quote -
SCM590KUA-5H50B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 15 mm - Not Equipped - 182 lb-in - 1.8 ~ 32 Request Quote -
SCM590KUA-5H100B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 15 mm - Not Equipped - 340 lb-in - 0.9 ~ 16 Request Quote -
SCM590KUA-5H200B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 15 mm - Not Equipped - 470 lb-in - 0.5 ~ 8 Request Quote -
SCM590KUAM-5H10B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 15 mm - Equipped - 36 lb-in - [Deceleration Control: ON]
30 ~ 160

[Deceleration Control: OFF]
9 ~ 160
Request Quote -
SCM590KUAM-5H15B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 15 mm - Equipped - 53 lb-in - [Deceleration Control: ON]
20 ~ 106

[Deceleration Control: OFF]
6 ~ 106
Request Quote -
SCM590KUAM-5H20B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 15 mm - Equipped - 73 lb-in - [Deceleration Control: ON]
15 ~ 80

[Deceleration Control: OFF]
4.5 ~ 80
Request Quote -
SCM590KUAM-5H30B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 15 mm - Equipped - 112 lb-in - [Deceleration Control: ON]
10 ~ 53

[Deceleration Control: OFF]
3 ~ 53
Request Quote -
SCM590KUAM-5H50B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 15 mm - Equipped - 182 lb-in - [Deceleration Control: ON]
6 ~ 32

[Deceleration Control: OFF]
1.8 ~ 32
Request Quote -
SCM590KUAM-5H100B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 15 mm - Equipped - 340 lb-in - [Deceleration Control: ON]
3 ~ 16

[Deceleration Control: OFF]
0.9 ~ 16
Request Quote -
SCM590KUAM-5H200B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 15 mm - Equipped - 470 lb-in - [Deceleration Control: ON]
1.5 ~ 8

[Deceleration Control: OFF]
0.5 ~ 8
Request Quote -
SCM590KEC-5H10B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 15 mm - Not Equipped - 36 lb-in - 9 ~ 160 Request Quote -
SCM590KEC-5H15B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 15 mm - Not Equipped - 53 lb-in - 6 ~ 106 Request Quote -
SCM590KEC-5H20B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 15 mm - Not Equipped - 73 lb-in - 4.5 ~ 80 Request Quote -
SCM590KEC-5H30B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 15 mm - Not Equipped - 112 lb-in - 3 ~ 53 Request Quote -
SCM590KEC-5H50B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 15 mm - Not Equipped - 182 lb-in - 1.8 ~ 32 Request Quote -
SCM590KEC-5H100B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 15 mm - Not Equipped - 340 lb-in - 0.9 ~ 16 Request Quote -
SCM590KEC-5H200B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 15 mm - Not Equipped - 470 lb-in - 0.5 ~ 8 Request Quote -
SCM590KECM-5H10B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 15 mm - Equipped - 36 lb-in - [Deceleration Control: ON]
30 ~ 140 [50 Hz]
30 ~ 160 [60 Hz]

[Deceleration Control: OFF]
9 ~ 140 [50 Hz]
9 ~ 160 [60 Hz]
Request Quote -
SCM590KECM-5H15B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 15 mm - Equipped - 53 lb-in - [Deceleration Control: ON]
20 ~ 93 [50 Hz]
20 ~ 106 [60 Hz]

[Deceleration Control: OFF]
6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
Request Quote -
SCM590KECM-5H20B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 15 mm - Equipped - 73 lb-in - [Deceleration Control: ON]
15 ~ 70 [50 Hz]
15 ~ 80 [60 Hz]

[Deceleration Control: OFF]
4.5 ~ 70 [50 Hz]
4.5 ~ 80 [60 Hz]
Request Quote -
SCM590KECM-5H30B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 15 mm - Equipped - 112 lb-in - [Deceleration Control: ON]
10 ~ 46 [50 Hz]
10 ~ 53 [60 Hz]

[Deceleration Control: OFF]
3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
Request Quote -
SCM590KECM-5H50B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 15 mm - Equipped - 182 lb-in - [Deceleration Control: ON]
6 ~ 28 [50 Hz]
6 ~ 32 [60 Hz]

[Deceleration Control: OFF]
1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
Request Quote -
SCM590KECM-5H100B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 15 mm - Equipped - 340 lb-in - [Deceleration Control: ON]
3 ~ 14 [50 Hz]
3 ~ 16 [60 Hz]

[Deceleration Control: OFF]
0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
Request Quote -
SCM590KECM-5H200B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 15 mm - Equipped - 470 lb-in - [Deceleration Control: ON]
1.5 ~ 7 [50 Hz]
1.5 ~ 8 [60 Hz]

[Deceleration Control: OFF]
0.5 ~ 7 [50 Hz]
0.5 ~ 8 [60 Hz]
Request Quote -
Unit of Measure
« 21 22 23 24 25 »