ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
AC Speed Control Motors
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
SCM590KECM-5L50B | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft (Stainless Steel) Gearhead | - 50 :1 | - 18 mm | - Equipped | - 182 lb-in |
- [Deceleration Control: ON] 6 ~ 28 [50 Hz] 6 ~ 32 [60 Hz] [Deceleration Control: OFF] 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
Request Quote |
- ![]() |
SCM590KECM-5L100B | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft (Stainless Steel) Gearhead | - 100 :1 | - 18 mm | - Equipped | - 340 lb-in |
- [Deceleration Control: ON] 3 ~ 14 [50 Hz] 3 ~ 16 [60 Hz] [Deceleration Control: OFF] 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
Request Quote |
- ![]() |
SCM590KECM-5L200B | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft (Stainless Steel) Gearhead | - 200 :1 | - 18 mm | - Equipped | - 470 lb-in |
- [Deceleration Control: ON] 1.5 ~ 7 [50 Hz] 1.5 ~ 8 [60 Hz] [Deceleration Control: OFF] 0.5 ~ 7 [50 Hz] 0.5 ~ 8 [60 Hz] |
Request Quote |
- ![]() |
SCM26UA-5A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3/8 in. | - Not Equipped | - 2 lb-in | - 18 ~ 320 | Request Quote |
- ![]() |
SCM26UA-6A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 3/8 in. | - Not Equipped | - 2.3 lb-in | - 15 ~ 266 | Request Quote |
- ![]() |
SCM26UA-7.5A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/8 in. | - Not Equipped | - 3 lb-in | - 12 ~ 213 | Request Quote |
- ![]() |
SCM26UA-9A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 3/8 in. | - Not Equipped | - 3.6 lb-in | - 10 ~ 177 | Request Quote |
- ![]() |
SCM26UA-12.5A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 3/8 in. | - Not Equipped | - 4.90 lb-in | - 7.2 ~ 128 | Request Quote |
- ![]() |
SCM26UA-15A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 3/8 in. | - Not Equipped | - 6 lb-in | - 6 ~ 106 | Request Quote |
- ![]() |
SCM26UA-18A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 3/8 in. | - Not Equipped | - 7.1 lb-in | - 5 ~ 88 | Request Quote |
- ![]() |
SCM26UA-25A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 3/8 in. | - Not Equipped | - 9.70 lb-in | - 3.6 ~ 64 | Request Quote |
- ![]() |
SCM26UA-30A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 3/8 in. | - Not Equipped | - 11.50 lb-in | - 3 ~ 53 | Request Quote |
- ![]() |
SCM26UA-36A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 3/8 in. | - Not Equipped | - 13.2 lb-in | - 2.5 ~ 44 | Request Quote |
- ![]() |
SCM26UA-50A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 3/8 in. | - Not Equipped | - 19.40 lb-in | - 1.8 ~ 32 | Request Quote |
- ![]() |
SCM26UA-60A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 3/8 in. | - Not Equipped | - 23 lb-in | - 1.5 ~ 26 | Request Quote |
- ![]() |
SCM26UA-75A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 3/8 in. | - Not Equipped | - 28 lb-in | - 1.2 ~ 21 | Request Quote |
- ![]() |
SCM26UA-90A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 3/8 in. | - Not Equipped | - 34 lb-in | - 1 ~ 17.7 | Request Quote |
- ![]() |
SCM26UA-100A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/8 in. | - Not Equipped | - 38 lb-in | - 0.9 ~ 16 | Request Quote |
- ![]() |
SCM26UA-120A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 3/8 in. | - Not Equipped | - 46 lb-in | - 0.75 ~ 13.3 | Request Quote |
- ![]() |
SCM26UA-150A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 3/8 in. | - Not Equipped | - 53 lb-in | - 0.6 ~ 10.6 | Request Quote |
- ![]() |
SCM26UA-180A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 3/8 in. | - Not Equipped | - 53 lb-in | - 0.5 ~ 8.8 | Request Quote |
- ![]() |
SCM26UA-250A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 3/8 in. | - Not Equipped | - 53 lb-in | - 0.36 ~ 6.4 | Request Quote |
- ![]() |
SCM26UA-300A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 3/8 in. | - Not Equipped | - 53 lb-in | - 0.3 ~ 5.3 | Request Quote |
- ![]() |
SCM26UA-360A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 3/8 in. | - Not Equipped | - 53 lb-in | - 0.25 ~ 4.4 | Request Quote |
- ![]() |
SCM26EC-5A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3/8 in. | - Not Equipped | - 1.85 lb-in2 lb-in |
- 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
Request Quote |
- ![]() |