ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
AC Speed Control Motors
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
SCM26ECM-90A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 3/8 in. | - Equipped | - 20 lb-in31 lb-in34 lb-in |
- [Deceleration Control: ON] 3.3 ~ 15.5 [50 Hz] 3.3 ~ 17.7 [60 Hz] [Deceleration Control: OFF] 1 ~ 15.5 [50 Hz] 1 ~ 17.7 [60 Hz] |
Request Quote |
- ![]() |
SCM26ECM-100A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/8 in. | - Equipped | - 23 lb-in35 lb-in38 lb-in |
- [Deceleration Control: ON] 3 ~ 14 [50 Hz] 3 ~ 16 [60 Hz] [Deceleration Control: OFF] 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
Request Quote |
- ![]() |
SCM26ECM-120A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 3/8 in. | - Equipped | - 27 lb-in41 lb-in46 lb-in |
- [Deceleration Control: ON] 2.5 ~ 11.6 [50 Hz] 2.5 ~ 13.3 [60 Hz] [Deceleration Control: OFF] 0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
Request Quote |
- ![]() |
SCM26ECM-150A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 3/8 in. | - Equipped | - 31 lb-in49 lb-in53 lb-in |
- [Deceleration Control: ON] 2 ~ 9.3 [50 Hz] 2 ~ 10.6 [60 Hz] [Deceleration Control: OFF] 0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
Request Quote |
- ![]() |
SCM26ECM-180A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 3/8 in. | - Equipped | - 53 lb-in |
- [Deceleration Control: ON] 1.6 ~ 7.7 [50 Hz] 1.6 ~ 8.8 [60 Hz] [Deceleration Control: OFF] 0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
Request Quote |
- ![]() |
SCM26ECM-250A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 3/8 in. | - Equipped | - 53 lb-in |
- [Deceleration Control: ON] 1.2 ~ 5.6 [50 Hz] 1.2 ~ 6.4 [60 Hz] [Deceleration Control: OFF] 0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
Request Quote |
- ![]() |
SCM26ECM-300A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 3/8 in. | - Equipped | - 53 lb-in |
- [Deceleration Control: ON] 1 ~ 4.6 [50 Hz] 1 ~ 5.3 [60 Hz] [Deceleration Control: OFF] 0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
Request Quote |
- ![]() |
SCM26ECM-360A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 3/8 in. | - Equipped | - 53 lb-in |
- [Deceleration Control: ON] 0.83 ~ 3.8 [50 Hz] 0.83 ~ 4.4 [60 Hz] [Deceleration Control: OFF] 0.25 ~ 3.8 [50 Hz] 0.25 ~ 4.4 [60 Hz] |
Request Quote |
- ![]() |
SCM315UA-5A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 1/2 in. | - Not Equipped | - 4.90 lb-in | - 18 ~ 320 | Request Quote |
- ![]() |
SCM315UA-6A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 1/2 in. | - Not Equipped | - 6 lb-in | - 15 ~ 266 | Request Quote |
- ![]() |
SCM315UA-7.5A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 1/2 in. | - Not Equipped | - 7.40 lb-in | - 12 ~ 213 | Request Quote |
- ![]() |
SCM315UA-9A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 1/2 in. | - Not Equipped | - 8.8 lb-in | - 10 ~ 177 | Request Quote |
- ![]() |
SCM315UA-12.5A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 1/2 in. | - Not Equipped | - 12.30 lb-in | - 7.2 ~ 128 | Request Quote |
- ![]() |
SCM315UA-15A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 1/2 in. | - Not Equipped | - 15 lb-in | - 6 ~ 106 | Request Quote |
- ![]() |
SCM315UA-18A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 1/2 in. | - Not Equipped | - 17.70 lb-in | - 5 ~ 88 | Request Quote |
- ![]() |
SCM315UA-25A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 1/2 in. | - Not Equipped | - 24 lb-in | - 3.6 ~ 64 | Request Quote |
- ![]() |
SCM315UA-30A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 1/2 in. | - Not Equipped | - 28 lb-in | - 3 ~ 53 | Request Quote |
- ![]() |
SCM315UA-36A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 1/2 in. | - Not Equipped | - 34 lb-in | - 2.5 ~ 44 | Request Quote |
- ![]() |
SCM315UA-50A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 1/2 in. | - Not Equipped | - 47 lb-in | - 1.8 ~ 32 | Request Quote |
- ![]() |
SCM315UA-60A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 1/2 in. | - Not Equipped | - 57 lb-in | - 1.5 ~ 26 | Request Quote |
- ![]() |
SCM315UA-75A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 1/2 in. | - Not Equipped | - 71 lb-in | - 1.2 ~ 21 | Request Quote |
- ![]() |
SCM315UA-90A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 1/2 in. | - Not Equipped | - 85 lb-in | - 1 ~ 17.7 | Request Quote |
- ![]() |
SCM315UA-100A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 1/2 in. | - Not Equipped | - 88 lb-in | - 0.9 ~ 16 | Request Quote |
- ![]() |
SCM315UA-120A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 1/2 in. | - Not Equipped | - 88 lb-in | - 0.75 ~ 13.3 | Request Quote |
- ![]() |
SCM315UA-150A | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 1/2 in. | - Not Equipped | - 88 lb-in | - 0.6 ~ 10.6 | Request Quote |
- ![]() |