Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor

AC Speed Control Motors

Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM26UAM-50 - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 10 mm - Equipped - 11.50 lb-in19.40 lb-in - [Deceleration Control: ON]
6 ~ 32

[Deceleration Control: OFF]
1.8 ~ 32
Request Quote -
SCM26UAM-60 - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 10 mm - Equipped - 13.2 lb-in23 lb-in - [Deceleration Control: ON]
5 ~ 26

[Deceleration Control: OFF]
1.5 ~ 26
Request Quote -
SCM26UAM-75 - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 10 mm - Equipped - 16.8 lb-in28 lb-in - [Deceleration Control: ON]
4 ~ 21

[Deceleration Control: OFF]
1.2 ~ 21
Request Quote -
SCM26UAM-90 - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 10 mm - Equipped - 20 lb-in34 lb-in - [Deceleration Control: ON]
3.3 ~ 17.7

[Deceleration Control: OFF]
1 ~ 17.7
Request Quote -
SCM26UAM-100 - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 10 mm - Equipped - 23 lb-in38 lb-in - [Deceleration Control: ON]
3 ~ 16

[Deceleration Control: OFF]
0.9 ~ 16
Request Quote -
SCM26UAM-120 - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 10 mm - Equipped - 27 lb-in46 lb-in - [Deceleration Control: ON]
2.5 ~ 13.3

[Deceleration Control: OFF]
0.75 ~ 13.3
Request Quote -
SCM26UAM-150 - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 10 mm - Equipped - 31 lb-in53 lb-in - [Deceleration Control: ON]
2 ~ 10.6

[Deceleration Control: OFF]
0.6 ~ 10.6
Request Quote -
SCM26UAM-180 - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 10 mm - Equipped - 38 lb-in53 lb-in - [Deceleration Control: ON]
1.6 ~ 8.8

[Deceleration Control: OFF]
0.5 ~ 8.8
Request Quote -
SCM26UAM-250 - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 10 mm - Equipped - 53 lb-in - [Deceleration Control: ON]
1.2 ~ 6.4

[Deceleration Control: OFF]
0.36 ~ 6.4
Request Quote -
SCM26UAM-300 - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 10 mm - Equipped - 53 lb-in - [Deceleration Control: ON]
1 ~ 5.3

[Deceleration Control: OFF]
0.3 ~ 5.3
Request Quote -
SCM26UAM-360 - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 360 :1 - 10 mm - Equipped - 53 lb-in - [Deceleration Control: ON]
0.83 ~ 4.4

[Deceleration Control: OFF]
0.25 ~ 4.4
Request Quote -
SCM26ECM-7.5 - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 10 mm - Equipped - 1.77 lb-in2.7 lb-in3 lb-in - [Deceleration Control: ON]
40 ~ 186 [50 Hz]
40 ~ 213 [60 Hz]

[Deceleration Control: OFF]
12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
Request Quote -
SCM26ECM-9 - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 10 mm - Equipped - 2.10 lb-in3.2 lb-in3.6 lb-in - [Deceleration Control: ON]
33 ~ 155 [50 Hz]
33 ~ 177 [60 Hz]

[Deceleration Control: OFF]
10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
Request Quote -
SCM26ECM-12.5 - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 10 mm - Equipped - 3 lb-in4.6 lb-in4.90 lb-in - [Deceleration Control: ON]
24 ~ 112 [50 Hz]
24 ~ 128 [60 Hz]

[Deceleration Control: OFF]
7.2 ~ 112 [50 Hz]
7.2 ~ 128 [60 Hz]
Request Quote -
SCM26ECM-15 - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 10 mm - Equipped - 3.6 lb-in5.4 lb-in6 lb-in - [Deceleration Control: ON]
20 ~ 93 [50 Hz]
20 ~ 106 [60 Hz]

[Deceleration Control: OFF]
6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
Request Quote -
SCM26ECM-18 - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 10 mm - Equipped - 4.30 lb-in6.6 lb-in7.1 lb-in - [Deceleration Control: ON]
16 ~ 77 [50 Hz]
16 ~ 88 [60 Hz]

[Deceleration Control: OFF]
5 ~ 77 [50 Hz]
5 ~ 88 [60 Hz]
Request Quote -
SCM26ECM-25 - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 10 mm - Equipped - 6 lb-in8.8 lb-in9.70 lb-in - [Deceleration Control: ON]
12 ~ 56 [50 Hz]
12 ~ 64 [60 Hz]

[Deceleration Control: OFF]
3.6 ~ 56 [50 Hz]
3.6 ~ 64 [60 Hz]
Request Quote -
SCM26ECM-30 - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 10 mm - Equipped - 6.8 lb-in10.6 lb-in11.50 lb-in - [Deceleration Control: ON]
10 ~ 46 [50 Hz]
10 ~ 53 [60 Hz]

[Deceleration Control: OFF]
3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
Request Quote -
SCM26ECM-36 - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 10 mm - Equipped - 8.2 lb-in12.30 lb-in13.2 lb-in - [Deceleration Control: ON]
8.3 ~ 38 [50 Hz]
8.3 ~ 44 [60 Hz]

[Deceleration Control: OFF]
2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
Request Quote -
SCM26ECM-50 - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 10 mm - Equipped - 11.50 lb-in17.70 lb-in19.40 lb-in - [Deceleration Control: ON]
6 ~ 28 [50 Hz]
6 ~ 32 [60 Hz]

[Deceleration Control: OFF]
1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
Request Quote -
SCM26ECM-60 - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 10 mm - Equipped - 13.2 lb-in21 lb-in23 lb-in - [Deceleration Control: ON]
5 ~ 23 [50 Hz]
5 ~ 26 [60 Hz]

[Deceleration Control: OFF]
1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
Request Quote -
SCM26ECM-75 - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 10 mm - Equipped - 16.8 lb-in26 lb-in28 lb-in - [Deceleration Control: ON]
4 ~ 18.6 [50 Hz]
4 ~ 21 [60 Hz]

[Deceleration Control: OFF]
1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
Request Quote -
SCM26ECM-90 - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 10 mm - Equipped - 20 lb-in31 lb-in34 lb-in - [Deceleration Control: ON]
3.3 ~ 15.5 [50 Hz]
3.3 ~ 17.7 [60 Hz]

[Deceleration Control: OFF]
1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
Request Quote -
SCM26ECM-100 - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 10 mm - Equipped - 23 lb-in35 lb-in38 lb-in - [Deceleration Control: ON]
3 ~ 14 [50 Hz]
3 ~ 16 [60 Hz]

[Deceleration Control: OFF]
0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
Request Quote -
SCM26ECM-120 - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 10 mm - Equipped - 27 lb-in41 lb-in46 lb-in - [Deceleration Control: ON]
2.5 ~ 11.6 [50 Hz]
2.5 ~ 13.3 [60 Hz]

[Deceleration Control: OFF]
0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
Request Quote -
Unit of Measure
 1 2 3 4 5 »