ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
AC Speed Control Motors
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
SCM560UA-18A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 3/4 in. | - Not Equipped | - 69 lb-in | - 5 ~ 88 | Request Quote |
- ![]() |
SCM560UA-25A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 3/4 in. | - Not Equipped | - 92 lb-in | - 3.6 ~ 64 | Request Quote |
- ![]() |
SCM560UA-30A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 3/4 in. | - Not Equipped | - 111 lb-in | - 3 ~ 53 | Request Quote |
- ![]() |
SCM560UA-36A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 3/4 in. | - Not Equipped | - 134 lb-in | - 2.5 ~ 44 | Request Quote |
- ![]() |
SCM560UA-50A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 3/4 in. | - Not Equipped | - 186 lb-in | - 1.8 ~ 32 | Request Quote |
- ![]() |
SCM560UA-60A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 3/4 in. | - Not Equipped | - 220 lb-in | - 1.5 ~ 26 | Request Quote |
- ![]() |
SCM560UA-75A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 3/4 in. | - Not Equipped | - 260 lb-in | - 1.2 ~ 21 | Request Quote |
- ![]() |
SCM560UA-90A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 3/4 in. | - Not Equipped | - 260 lb-in | - 1 ~ 17.7 | Request Quote |
- ![]() |
SCM560UA-100A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/4 in. | - Not Equipped | - 260 lb-in | - 0.9 ~ 16 | Request Quote |
- ![]() |
SCM560UA-120A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 3/4 in. | - Not Equipped | - 260 lb-in | - 0.75 ~ 13.3 | Request Quote |
- ![]() |
SCM560UA-150A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 3/4 in. | - Not Equipped | - 260 lb-in | - 0.6 ~ 10.6 | Request Quote |
- ![]() |
SCM560UA-180A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 3/4 in. | - Not Equipped | - 260 lb-in | - 0.5 ~ 8.8 | Request Quote |
- ![]() |
SCM560UA-250A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 3/4 in. | - Not Equipped | - 260 lb-in | - 0.36 ~ 6.4 | Request Quote |
- ![]() |
SCM560UA-300A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 3/4 in. | - Not Equipped | - 260 lb-in | - 0.3 ~ 5.3 | Request Quote |
- ![]() |
SCM560EC-5A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3/4 in. | - Not Equipped | - 19.40 lb-in |
- 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
Request Quote |
- ![]() |
SCM560EC-6A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 3/4 in. | - Not Equipped | - 23 lb-in |
- 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
Request Quote |
- ![]() |
SCM560EC-7.5A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/4 in. | - Not Equipped | - 29 lb-in |
- 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
Request Quote |
- ![]() |
SCM560EC-9A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 3/4 in. | - Not Equipped | - 35 lb-in |
- 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
Request Quote |
- ![]() |
SCM560EC-12.5A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 3/4 in. | - Not Equipped | - 48 lb-in |
- 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
Request Quote |
- ![]() |
SCM560EC-15A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 3/4 in. | - Not Equipped | - 58 lb-in |
- 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
Request Quote |
- ![]() |
SCM560EC-18A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 3/4 in. | - Not Equipped | - 69 lb-in |
- 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Request Quote |
- ![]() |
SCM560EC-25A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 3/4 in. | - Not Equipped | - 92 lb-in |
- 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
Request Quote |
- ![]() |
SCM560EC-30A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 3/4 in. | - Not Equipped | - 111 lb-in |
- 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
Request Quote |
- ![]() |
SCM560EC-36A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 3/4 in. | - Not Equipped | - 134 lb-in |
- 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
Request Quote |
- ![]() |
SCM560EC-50A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 3/4 in. | - Not Equipped | - 186 lb-in |
- 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
Request Quote |
- ![]() |