ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
SCM26UAM-50 / DSCD6UAM | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - Equipped | - 11.50 lb-in19.40 lb-in |
- [Deceleration Control: ON] 6 ~ 32 [Deceleration Control: OFF] 1.8 ~ 32 |
Request Quote |
- ![]() |
SCM26UAM-60 / DSCD6UAM | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 10 mm | - Equipped | - 13.2 lb-in23 lb-in |
- [Deceleration Control: ON] 5 ~ 26 [Deceleration Control: OFF] 1.5 ~ 26 |
Request Quote |
- ![]() |
SCM26UAM-75 / DSCD6UAM | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 10 mm | - Equipped | - 16.8 lb-in28 lb-in |
- [Deceleration Control: ON] 4 ~ 21 [Deceleration Control: OFF] 1.2 ~ 21 |
Request Quote |
- ![]() |
SCM26UAM-90 / DSCD6UAM | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 10 mm | - Equipped | - 20 lb-in34 lb-in |
- [Deceleration Control: ON] 3.3 ~ 17.7 [Deceleration Control: OFF] 1 ~ 17.7 |
Request Quote |
- ![]() |
SCM26UAM-100 / DSCD6UAM | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - Equipped | - 23 lb-in38 lb-in |
- [Deceleration Control: ON] 3 ~ 16 [Deceleration Control: OFF] 0.9 ~ 16 |
Request Quote |
- ![]() |
SCM26UAM-120 / DSCD6UAM | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 10 mm | - Equipped | - 27 lb-in46 lb-in |
- [Deceleration Control: ON] 2.5 ~ 13.3 [Deceleration Control: OFF] 0.75 ~ 13.3 |
Request Quote |
- ![]() |
SCM26UAM-150 / DSCD6UAM | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 10 mm | - Equipped | - 31 lb-in53 lb-in |
- [Deceleration Control: ON] 2 ~ 10.6 [Deceleration Control: OFF] 0.6 ~ 10.6 |
Request Quote |
- ![]() |
SCM26UAM-180 / DSCD6UAM | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 10 mm | - Equipped | - 38 lb-in53 lb-in |
- [Deceleration Control: ON] 1.6 ~ 8.8 [Deceleration Control: OFF] 0.5 ~ 8.8 |
Request Quote |
- ![]() |
SCM26UAM-250 / DSCD6UAM | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 10 mm | - Equipped | - 53 lb-in |
- [Deceleration Control: ON] 1.2 ~ 6.4 [Deceleration Control: OFF] 0.36 ~ 6.4 |
Request Quote |
- ![]() |
SCM26UAM-300 / DSCD6UAM | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 10 mm | - Equipped | - 53 lb-in |
- [Deceleration Control: ON] 1 ~ 5.3 [Deceleration Control: OFF] 0.3 ~ 5.3 |
Request Quote |
- ![]() |
SCM26UAM-360 / DSCD6UAM | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 10 mm | - Equipped | - 53 lb-in |
- [Deceleration Control: ON] 0.83 ~ 4.4 [Deceleration Control: OFF] 0.25 ~ 4.4 |
Request Quote |
- ![]() |
SCM26ECM-7.5 / DSCD6ECM | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 10 mm | - Equipped | - 1.77 lb-in2.7 lb-in3 lb-in |
- [Deceleration Control: ON] 40 ~ 186 [50 Hz] 40 ~ 213 [60 Hz] [Deceleration Control: OFF] 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
Request Quote |
- ![]() |
SCM26ECM-9 / DSCD6ECM | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 10 mm | - Equipped | - 2.10 lb-in3.2 lb-in3.6 lb-in |
- [Deceleration Control: ON] 33 ~ 155 [50 Hz] 33 ~ 177 [60 Hz] [Deceleration Control: OFF] 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
Request Quote |
- ![]() |
SCM26ECM-12.5 / DSCD6ECM | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 10 mm | - Equipped | - 3 lb-in4.6 lb-in4.90 lb-in |
- [Deceleration Control: ON] 24 ~ 112 [50 Hz] 24 ~ 128 [60 Hz] [Deceleration Control: OFF] 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
Request Quote |
- ![]() |
SCM26ECM-15 / DSCD6ECM | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - Equipped | - 3.6 lb-in5.4 lb-in6 lb-in |
- [Deceleration Control: ON] 20 ~ 93 [50 Hz] 20 ~ 106 [60 Hz] [Deceleration Control: OFF] 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
Request Quote |
- ![]() |
SCM26ECM-18 / DSCD6ECM | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 10 mm | - Equipped | - 4.30 lb-in6.6 lb-in7.1 lb-in |
- [Deceleration Control: ON] 16 ~ 77 [50 Hz] 16 ~ 88 [60 Hz] [Deceleration Control: OFF] 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Request Quote |
- ![]() |
SCM26ECM-25 / DSCD6ECM | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 10 mm | - Equipped | - 6 lb-in8.8 lb-in9.70 lb-in |
- [Deceleration Control: ON] 12 ~ 56 [50 Hz] 12 ~ 64 [60 Hz] [Deceleration Control: OFF] 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
Request Quote |
- ![]() |
SCM26ECM-30 / DSCD6ECM | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - Equipped | - 6.8 lb-in10.6 lb-in11.50 lb-in |
- [Deceleration Control: ON] 10 ~ 46 [50 Hz] 10 ~ 53 [60 Hz] [Deceleration Control: OFF] 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
Request Quote |
- ![]() |
SCM26ECM-36 / DSCD6ECM | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 10 mm | - Equipped | - 8.2 lb-in12.30 lb-in13.2 lb-in |
- [Deceleration Control: ON] 8.3 ~ 38 [50 Hz] 8.3 ~ 44 [60 Hz] [Deceleration Control: OFF] 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
Request Quote |
- ![]() |
SCM26ECM-50 / DSCD6ECM | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - Equipped | - 11.50 lb-in17.70 lb-in19.40 lb-in |
- [Deceleration Control: ON] 6 ~ 28 [50 Hz] 6 ~ 32 [60 Hz] [Deceleration Control: OFF] 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
Request Quote |
- ![]() |
SCM26ECM-60 / DSCD6ECM | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 10 mm | - Equipped | - 13.2 lb-in21 lb-in23 lb-in |
- [Deceleration Control: ON] 5 ~ 23 [50 Hz] 5 ~ 26 [60 Hz] [Deceleration Control: OFF] 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
Request Quote |
- ![]() |
SCM26ECM-75 / DSCD6ECM | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 10 mm | - Equipped | - 16.8 lb-in26 lb-in28 lb-in |
- [Deceleration Control: ON] 4 ~ 18.6 [50 Hz] 4 ~ 21 [60 Hz] [Deceleration Control: OFF] 1.2 ~ 18.6 [50 Hz] 1.2 ~ 21 [60 Hz] |
Request Quote |
- ![]() |
SCM26ECM-90 / DSCD6ECM | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 10 mm | - Equipped | - 20 lb-in31 lb-in34 lb-in |
- [Deceleration Control: ON] 3.3 ~ 15.5 [50 Hz] 3.3 ~ 17.7 [60 Hz] [Deceleration Control: OFF] 1 ~ 15.5 [50 Hz] 1 ~ 17.7 [60 Hz] |
Request Quote |
- ![]() |
SCM26ECM-100 / DSCD6ECM | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - Equipped | - 23 lb-in35 lb-in38 lb-in |
- [Deceleration Control: ON] 3 ~ 14 [50 Hz] 3 ~ 16 [60 Hz] [Deceleration Control: OFF] 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
Request Quote |
- ![]() |
SCM26ECM-120 / DSCD6ECM | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 10 mm | - Equipped | - 27 lb-in41 lb-in46 lb-in |
- [Deceleration Control: ON] 2.5 ~ 11.6 [50 Hz] 2.5 ~ 13.3 [60 Hz] [Deceleration Control: OFF] 0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
Request Quote |
- ![]() |