Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
pc_fpw.jpg
The FPW series motors are watertight, dust-resistant geared induction motors which conform to the IEC standard IP67. They can be used where they are periodically splashed or washed with water.
  • High corrosion resistance from special paint coating and stainless steel shaft
  • Conform to safety standards and global power supply voltages
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Rated Torque (lb-in)

Rated Speed (rpm)

Permissible Load Inertia

List Price

FPW690A-6U - Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 6 :1 - 24 - 300 - 390 oz-in2 -
FPW690A-9U - Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 9 :1 - 38 - 200 - 890 oz-in2 -
FPW690A-15U - Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 15 :1 - 56 - 120 - 2500 oz-in2 -
FPW690A-18U - Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 18 :1 - 68 - 100 - 3500 oz-in2 -
FPW690A-30U - Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 30 :1 - 113 - 60 - 9800 oz-in2 -
FPW690A-36U - Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 36 :1 - 136 - 50 - 14200 oz-in2 -
FPW690A-60U - Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 60 :1 - 200 - 30 - 27000 oz-in2 -
FPW690A-90U - Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 90 :1 - 260 - 20 - 27000 oz-in2 -
FPW690A-120U - Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 120 :1 - 260 - 15 - 27000 oz-in2 -
FPW690A-180U - Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 180 :1 - 260 - 10 - 27000 oz-in2 -
FPW690C-3.6E - Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 3.6 :1 - 17.7 [50 Hz] 15.9 [60 Hz] - 417 [50 Hz] 500 [60 Hz] - 142 oz-in2 -
FPW690C-6E - Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 6 :1 - 30 [50 Hz] 25 [60 Hz] - 250 [50 Hz] 300 [60 Hz] - 390 oz-in2 -
FPW690C-9E - Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 9 :1 - 45 [50 Hz] 38 [60 Hz] - 167 [50 Hz] 200 [60 Hz] - 890 oz-in2 -
FPW690C-15E - Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 15 :1 - 68 [50 Hz] 58 [60 Hz] - 100 [50 Hz] 120 [60 Hz] - 2500 oz-in2 -
FPW690C-18E - Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 18 :1 - 69 [60 Hz] 81 [50 Hz] - 83 [50 Hz] 100 [60 Hz] - 3500 oz-in2 -
FPW690C-30E - Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 30 :1 - 116 [60 Hz] 135 [50 Hz] - 50 [50 Hz] 60 [60 Hz] - 9800 oz-in2 -
FPW690C-36E - Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 36 :1 - 162 [50 Hz] 140 [60 Hz] - 42 [50 Hz] 50 [60 Hz] - 14200 oz-in2 -
FPW690C-60E - Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 60 :1 - 210 [60 Hz] 240 [50 Hz] - 25 [50 Hz] 30 [60 Hz] - 27000 oz-in2 -
FPW690C-90E - Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 90 :1 - 260 - 20 [60 Hz] 17 [50 Hz] - 27000 oz-in2 -
FPW690C-120E - Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 120 :1 - 260 - 12.5 [50 Hz] 15 [60 Hz] - 27000 oz-in2 -
FPW690C-180E - Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 180 :1 - 260 - 8.3 [50 Hz] 10 [60 Hz] - 27000 oz-in2 -
FPW690S-3.6 - Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 3.6 :1 - 15 - 500 - 142 oz-in2 -
FPW690S-6 - Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 6 :1 - 24 - 300 - 390 oz-in2 -
FPW690S-9 - Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 9 :1 - 37 - 200 - 890 oz-in2 -
FPW690S-15 - Watertight Induction Motor - 4.09 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 15 :1 - 54 - 120 - 2500 oz-in2 -
 1 2 3 4 5 »