ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Permissible Load Inertia |
List Price |
---|---|---|---|---|---|---|---|---|---|
FPW425S-15 | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 15 :1 | - 16.8 | - 120 | - 380 oz-in2 | - |
FPW425S-18 | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 18 :1 | - 20 | - 100 | - 550 oz-in2 | - |
FPW425S-30 | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 30 :1 | - 30 | - 60 | - 1530 oz-in2 | - |
FPW425S-36 | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 36 :1 | - 37 | - 50 | - 2200 oz-in2 | - |
FPW425S-60 | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 60 :1 | - 55 | - 30 | - 4200 oz-in2 | - |
FPW425S-90 | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 90 :1 | - 70 | - 20 | - 4200 oz-in2 | - |
FPW425S-120 | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 120 :1 | - 70 | - 15 | - 4200 oz-in2 | - |
FPW425S-180 | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 180 :1 | - 70 | - 10 | - 4200 oz-in2 | - |
FPW540A-3.6U | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - 6.7 | - 500 | - 53 oz-in2 | - |
FPW540A-6U | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - 11.5 | - 300 | - 145 oz-in2 | - |
FPW540A-9U | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - 16.8 | - 200 | - 330 oz-in2 | - |
FPW540A-15U | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - 28 | - 120 | - 920 oz-in2 | - |
FPW540A-18U | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - 33 | - 100 | - 1330 oz-in2 | - |
FPW540A-30U | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - 50 | - 60 | - 3700 oz-in2 | - |
FPW540A-36U | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - 60 | - 50 | - 5300 oz-in2 | - |
FPW540A-60U | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - 88 | - 30 | - 10300 oz-in2 | - |
FPW540A-90U | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - 88 | - 20 | - 10300 oz-in2 | - |
FPW540A-120U | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - 88 | - 15 | - 10300 oz-in2 | - |
FPW540A-180U | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - 88 | - 10 | - 10300 oz-in2 | - |
FPW540C-3.6E | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 3.6 :1 | - 7.6 [50 Hz] 5.1 [60 Hz] | - 417 [50 Hz] 500 [60 Hz] | - 53 oz-in2 | - |
FPW540C-6E | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - 13.2 [50 Hz] 8.5 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] | - 145 oz-in2 | - |
FPW540C-9E | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - 19.4 [50 Hz] 13.2 [60 Hz] | - 167 [50 Hz] 200 [60 Hz] | - 330 oz-in2 | - |
FPW540C-15E | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - 21 [60 Hz] 31 [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | - 920 oz-in2 | - |
FPW540C-18E | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - 38 [50 Hz] 25 [60 Hz] | - 83 [50 Hz] 100 [60 Hz] | - 1330 oz-in2 | - |
FPW540C-30E | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - 38 [60 Hz] 58 [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | - 3700 oz-in2 | - |