ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Permissible Load Inertia |
List Price |
---|---|---|---|---|---|---|---|---|---|
FPW540C-36E | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - 69 [50 Hz] 46 [60 Hz] | - 42 [50 Hz] 50 [60 Hz] | - 5300 oz-in2 | - |
FPW540C-60E | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - 88 [50 Hz] 69 [60 Hz] | - 25 [50 Hz] 30 [60 Hz] | - 10300 oz-in2 | - |
FPW540C-90E | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - 88 | - 20 [60 Hz] 17 [50 Hz] | - 10300 oz-in2 | - |
FPW540C-120E | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - 88 | - 12.5 [50 Hz] 15 [60 Hz] | - 10300 oz-in2 | - |
FPW540C-180E | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - 88 | - 8.3 [50 Hz] 10 [60 Hz] | - 10300 oz-in2 | - |
FPW540S-3.6 | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 3.6 :1 | - 6.7 | - 500 | - 53 oz-in2 | - |
FPW540S-6 | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 6 :1 | - 11.5 | - 300 | - 145 oz-in2 | - |
FPW540S-9 | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 9 :1 | - 16.8 | - 200 | - 330 oz-in2 | - |
FPW540S-15 | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 15 :1 | - 28 | - 120 | - 920 oz-in2 | - |
FPW540S-18 | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 18 :1 | - 33 | - 100 | - 1330 oz-in2 | - |
FPW540S-30 | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 30 :1 | - 50 | - 60 | - 3700 oz-in2 | - |
FPW540S-36 | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 36 :1 | - 60 | - 50 | - 5300 oz-in2 | - |
FPW540S-60 | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 60 :1 | - 88 | - 30 | - 10300 oz-in2 | - |
FPW540S-90 | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 90 :1 | - 88 | - 20 | - 10300 oz-in2 | - |
FPW540S-120 | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 120 :1 | - 88 | - 15 | - 10300 oz-in2 | - |
FPW540S-180 | - Watertight Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - 180 :1 | - 88 | - 10 | - 10300 oz-in2 | - |
FPW560A-3.6U | - Watertight Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - 10.6 | - 500 | - 78 oz-in2 | - |
FPW560A-6U | - Watertight Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - 17.7 | - 300 | - 220 oz-in2 | - |
FPW560A-9U | - Watertight Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - 26 | - 200 | - 490 oz-in2 | - |
FPW560A-15U | - Watertight Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - 38 | - 120 | - 1360 oz-in2 | - |
FPW560A-18U | - Watertight Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - 46 | - 100 | - 1950 oz-in2 | - |
FPW560A-30U | - Watertight Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - 70 | - 60 | - 5400 oz-in2 | - |
FPW560A-36U | - Watertight Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - 84 | - 50 | - 7800 oz-in2 | - |
FPW560A-60U | - Watertight Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - 132 | - 30 | - 15000 oz-in2 | - |
FPW560A-90U | - Watertight Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - 132 | - 20 | - 15000 oz-in2 | - |