Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
dg2-flex-top

The new DG Series uses the highly efficient and energy saving AR Series as the motor of the hollow rotary actuator. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.

  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • Designed for continuous operation
  • Lower heat generation
  • Low vibration
  • High response
  • No hunting
  • No gain tuning
  • Package includes 3 m (9.8 ft.) motor cable
Unit of Measure
1 

Item #

Frame Size

Power Supply

Shaft

Electromagnetic Brake

Permissible Torque

Permissible Speed (r/min)

List Price

DG60-ARAKD-3 - 2.36 in - 24 VDC - Single - Not Equipped - 7.9 lb-in - 200 -
DG60-ARBKD-3 - 2.36 in - 24 VDC - Double - Not Equipped - 7.9 lb-in - 200 -
DG85R-ARAAD-3 - 3.35 in - Single-Phase 100-120 VAC - Single - Not Equipped - 24 lb-in - 200 -
DG85R-ARACD-3 - 3.35 in - Single-Phase 200-240 VAC - Single - Not Equipped - 24 lb-in - 200 -
DG85R-ARBAD-3 - 3.35 in - Single-Phase 100-120 VAC - Double - Not Equipped - 24 lb-in - 200 -
DG85R-ARBCD-3 - 3.35 in - Single-Phase 200-240 VAC - Double - Not Equipped - 24 lb-in - 200 -
DG130R-ARAAD-3 - 5.12 in - Single-Phase 100-120 VAC - Single - Not Equipped - 106 lb-in - 200 -
DG130R-ARACD-3 - 5.12 in - Single-Phase 200-240 VAC - Single - Not Equipped - 106 lb-in - 200 -
DG130R-ARBAD-3 - 5.12 in - Single-Phase 100-120 VAC - Double - Not Equipped - 106 lb-in - 200 -
DG130R-ARBCD-3 - 5.12 in - Single-Phase 200-240 VAC - Double - Not Equipped - 106 lb-in - 200 -
DG130R-ARMAD-3 - 5.12 in - Single-Phase 100-120 VAC - Single - Equipped - 106 lb-in - 200 -
DG130R-ARMCD-3 - 5.12 in - Single-Phase 200-240 VAC - Single - Equipped - 106 lb-in - 200 -
DG200R-ARAAD-3 - 7.87 in - Single-Phase 100-120 VAC - Single - Not Equipped - 440 lb-in - 110 -
DG200R-ARACD-3 - 7.87 in - Single-Phase 200-240 VAC - Single - Not Equipped - 440 lb-in - 110 -
DG200R-ARBAD-3 - 7.87 in - Single-Phase 100-120 VAC - Double - Not Equipped - 440 lb-in - 110 -
DG200R-ARBCD-3 - 7.87 in - Single-Phase 200-240 VAC - Double - Not Equipped - 440 lb-in - 110 -
DG200R-ARMAD-3 - 7.87 in - Single-Phase 100-120 VAC - Single - Equipped - 440 lb-in - 110 -
DG200R-ARMCD-3 - 7.87 in - Single-Phase 200-240 VAC - Single - Equipped - 440 lb-in - 110 -
Unit of Measure
1