Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
pcj_arm69mcd
AlphaStep Closed Loop Step Motors
 1 2 3 4 5 »  

Item #

Motor Frame Size

Power Input

Gear Ratio (X:1)

Shaft/Gear Type

Shaft

Electromagnetic Brake

Web Price

ASM46AA - 1.65 in. sq. - AC - - Round Shaft (No Gearhead) - Single - Not Equipped Request Quote
ASM46AA2-H100 - 1.65 in. sq. - AC - 100 :1 - HG Geared - Single - Not Equipped Request Quote
ASM46AA2-H50 - 1.65 in. sq. - AC - 50 :1 - HG Geared - Single - Not Equipped Request Quote
ASM46AA-N10 - 1.65 in. sq. - AC - 10 :1 - PN Geared - Single - Not Equipped Request Quote
ASM46AA-N7.2 - 1.65 in. sq. - AC - 7.2 :1 - PN Geared - Single - Not Equipped Request Quote
ASM46AA-T10 - 1.65 in. sq. - AC - 10 :1 - TH Geared - Single - Not Equipped Request Quote
ASM46AA-T20 - 1.65 in. sq. - AC - 20 :1 - TH Geared - Single - Not Equipped Request Quote
ASM46AA-T3.6 - 1.65 in. sq. - AC - 3.6 :1 - TH Geared - Single - Not Equipped Request Quote
ASM46AA-T30 - 1.65 in. sq. - AC - 30 :1 - TH Geared - Single - Not Equipped Request Quote
ASM46AA-T7.2 - 1.65 in. sq. - AC - 7.2 :1 - TH Geared - Single - Not Equipped Request Quote
ASM46MA - 1.65 in. sq. - AC - - Round Shaft (No Gearhead) - Single - Equipped Request Quote
ASM46MA2-H100 - 1.65 in. sq. - AC - 100 :1 - HG Geared - Single - Equipped Request Quote
ASM46MA2-H50 - 1.65 in. sq. - AC - 50 :1 - HG Geared - Single - Equipped Request Quote
ASM46MA-N10 - 1.65 in. sq. - AC - 10 :1 - PN Geared - Single - Equipped Request Quote
ASM46MA-N7.2 - 1.65 in. sq. - AC - 7.2 :1 - PN Geared - Single - Equipped Request Quote
ASM46MA-T10 - 1.65 in. sq. - AC - 10 :1 - TH Geared - Single - Equipped Request Quote
ASM46MA-T20 - 1.65 in. sq. - AC - 20 :1 - TH Geared - Single - Equipped Request Quote
ASM46MA-T3.6 - 1.65 in. sq. - AC - 3.6 :1 - TH Geared - Single - Equipped Request Quote
ASM46MA-T30 - 1.65 in. sq. - AC - 30 :1 - TH Geared - Single - Equipped Request Quote
ASM46MA-T7.2 - 1.65 in. sq. - AC - 7.2 :1 - TH Geared - Single - Equipped Request Quote
ASM66AAE - 2.36 in. sq. - AC - - Round Shaft (No Gearhead) - Single - Not Equipped Request Quote
ASM66AAE-H100 - 2.36 in. sq. - AC - 100 :1 - HG Geared - Single - Not Equipped Request Quote
ASM66AAE-H50 - 2.36 in. sq. - AC - 50 :1 - HG Geared - Single - Not Equipped Request Quote
ASM66AAE-N10 - 2.36 in. sq. - AC - 10 :1 - PN Geared - Single - Not Equipped Request Quote
ASM66AAE-N25 - 2.36 in. sq. - AC - 25 :1 - PN Geared - Single - Not Equipped Request Quote
 1 2 3 4 5 »