ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor Frame Size |
Power Input |
Gear Ratio (X:1) |
Shaft/Gear Type |
Shaft |
Electromagnetic Brake |
Web Price |
---|---|---|---|---|---|---|---|
ASM46AA | - 1.65 in. sq. | - AC | - | - Round Shaft (No Gearhead) | - Single | - Not Equipped | Request Quote |
ASM46AA2-H100 | - 1.65 in. sq. | - AC | - 100 :1 | - HG Geared | - Single | - Not Equipped | Request Quote |
ASM46AA2-H50 | - 1.65 in. sq. | - AC | - 50 :1 | - HG Geared | - Single | - Not Equipped | Request Quote |
ASM46AA-N10 | - 1.65 in. sq. | - AC | - 10 :1 | - PN Geared | - Single | - Not Equipped | Request Quote |
ASM46AA-N7.2 | - 1.65 in. sq. | - AC | - 7.2 :1 | - PN Geared | - Single | - Not Equipped | Request Quote |
ASM46AA-T10 | - 1.65 in. sq. | - AC | - 10 :1 | - TH Geared | - Single | - Not Equipped | Request Quote |
ASM46AA-T20 | - 1.65 in. sq. | - AC | - 20 :1 | - TH Geared | - Single | - Not Equipped | Request Quote |
ASM46AA-T3.6 | - 1.65 in. sq. | - AC | - 3.6 :1 | - TH Geared | - Single | - Not Equipped | Request Quote |
ASM46AA-T30 | - 1.65 in. sq. | - AC | - 30 :1 | - TH Geared | - Single | - Not Equipped | Request Quote |
ASM46AA-T7.2 | - 1.65 in. sq. | - AC | - 7.2 :1 | - TH Geared | - Single | - Not Equipped | Request Quote |
ASM46MA | - 1.65 in. sq. | - AC | - | - Round Shaft (No Gearhead) | - Single | - Equipped | Request Quote |
ASM46MA2-H100 | - 1.65 in. sq. | - AC | - 100 :1 | - HG Geared | - Single | - Equipped | Request Quote |
ASM46MA2-H50 | - 1.65 in. sq. | - AC | - 50 :1 | - HG Geared | - Single | - Equipped | Request Quote |
ASM46MA-N10 | - 1.65 in. sq. | - AC | - 10 :1 | - PN Geared | - Single | - Equipped | Request Quote |
ASM46MA-N7.2 | - 1.65 in. sq. | - AC | - 7.2 :1 | - PN Geared | - Single | - Equipped | Request Quote |
ASM46MA-T10 | - 1.65 in. sq. | - AC | - 10 :1 | - TH Geared | - Single | - Equipped | Request Quote |
ASM46MA-T20 | - 1.65 in. sq. | - AC | - 20 :1 | - TH Geared | - Single | - Equipped | Request Quote |
ASM46MA-T3.6 | - 1.65 in. sq. | - AC | - 3.6 :1 | - TH Geared | - Single | - Equipped | Request Quote |
ASM46MA-T30 | - 1.65 in. sq. | - AC | - 30 :1 | - TH Geared | - Single | - Equipped | Request Quote |
ASM46MA-T7.2 | - 1.65 in. sq. | - AC | - 7.2 :1 | - TH Geared | - Single | - Equipped | Request Quote |
ASM66AAE | - 2.36 in. sq. | - AC | - | - Round Shaft (No Gearhead) | - Single | - Not Equipped | Request Quote |
ASM66AAE-H100 | - 2.36 in. sq. | - AC | - 100 :1 | - HG Geared | - Single | - Not Equipped | Request Quote |
ASM66AAE-H50 | - 2.36 in. sq. | - AC | - 50 :1 | - HG Geared | - Single | - Not Equipped | Request Quote |
ASM66AAE-N10 | - 2.36 in. sq. | - AC | - 10 :1 | - PN Geared | - Single | - Not Equipped | Request Quote |
ASM66AAE-N25 | - 2.36 in. sq. | - AC | - 25 :1 | - PN Geared | - Single | - Not Equipped | Request Quote |