Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
pcj_arm69mcd
AlphaStep Closed Loop Step Motors
 1 2 3 4 5 »  

Item #

Motor Frame Size

Power Input

Gear Ratio (X:1)

Shaft/Gear Type

Shaft

Electromagnetic Brake

Web Price

ASM66AAE-N36 - 2.36 in. sq. - AC - 36 :1 - PN Geared - Single - Not Equipped Request Quote
ASM66AAE-N5 - 2.36 in. sq. - AC - 5 :1 - PN Geared - Single - Not Equipped Request Quote
ASM66AAE-N50 - 2.36 in. sq. - AC - 50 :1 - PN Geared - Single - Not Equipped Request Quote
ASM66AAE-N7.2 - 2.36 in. sq. - AC - 7.2 :1 - PN Geared - Single - Not Equipped Request Quote
ASM66AAE-T10 - 2.36 in. sq. - AC - 10 :1 - TH Geared - Single - Not Equipped Request Quote
ASM66AAE-T20 - 2.36 in. sq. - AC - 20 :1 - TH Geared - Single - Not Equipped Request Quote
ASM66AAE-T3.6 - 2.36 in. sq. - AC - 3.6 :1 - TH Geared - Single - Not Equipped Request Quote
ASM66AAE-T30 - 2.36 in. sq. - AC - 30 :1 - TH Geared - Single - Not Equipped Request Quote
ASM66AAE-T7.2 - 2.36 in. sq. - AC - 7.2 :1 - TH Geared - Single - Not Equipped Request Quote
ASM66AAT - 2.36 in. sq. - AC - - Round Shaft (No Gearhead) - Single - Not Equipped Request Quote
ASM66ACE - 2.36 in. sq. - AC - - Round Shaft (No Gearhead) - Single - Not Equipped Request Quote
ASM66ACE-H100 - 2.36 in. sq. - AC - 100 :1 - HG Geared - Single - Not Equipped Request Quote
ASM66ACE-H50 - 2.36 in. sq. - AC - 50 :1 - HG Geared - Single - Not Equipped Request Quote
ASM66ACE-N10 - 2.36 in. sq. - AC - 10 :1 - PN Geared - Single - Not Equipped Request Quote
ASM66ACE-N25 - 2.36 in. sq. - AC - 25 :1 - PN Geared - Single - Not Equipped Request Quote
ASM66ACE-N36 - 2.36 in. sq. - AC - 36 :1 - PN Geared - Single - Not Equipped Request Quote
ASM66ACE-N5 - 2.36 in. sq. - AC - 5 :1 - PN Geared - Single - Not Equipped Request Quote
ASM66ACE-N50 - 2.36 in. sq. - AC - 50 :1 - PN Geared - Single - Not Equipped Request Quote
ASM66ACE-N7.2 - 2.36 in. sq. - AC - 7.2 :1 - PN Geared - Single - Not Equipped Request Quote
ASM66ACE-T10 - 2.36 in. sq. - AC - 10 :1 - TH Geared - Single - Not Equipped Request Quote
ASM66ACE-T20 - 2.36 in. sq. - AC - 20 :1 - TH Geared - Single - Not Equipped Request Quote
ASM66ACE-T3.6 - 2.36 in. sq. - AC - 3.6 :1 - TH Geared - Single - Not Equipped Request Quote
ASM66ACE-T30 - 2.36 in. sq. - AC - 30 :1 - TH Geared - Single - Not Equipped Request Quote
ASM66ACE-T7.2 - 2.36 in. sq. - AC - 7.2 :1 - TH Geared - Single - Not Equipped Request Quote
ASM66ACT - 2.36 in. sq. - AC - - Round Shaft (No Gearhead) - Single - Not Equipped Request Quote
 1 2 3 4 5 »