ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Encoder Output |
Basic Step Angle |
Current per Phase (A/phase) |
Lead Wires |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PKP235D08A-L | - 1.38 in | - 2.05 in. |
Speed - Torque Characteristics |
- 52 oz-in | - Round Shaft with Flat (No Gearhead) | - | - Single | - | - 1.8º | - 0.85 | - 4 | Request Quote |
PKP235D08B-L | - 1.38 in | - 2.05 in. |
Speed - Torque Characteristics |
- 52 oz-in | - Round Shaft with Flat (No Gearhead) | - | - Double | - | - 1.8º | - 0.85 | - 4 | Request Quote |