Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Stepper Motor
Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Motor Length

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Encoder Output

Basic Step Angle

Current per Phase (A/phase)

Lead Wires

Web Price

PKP225U09A-R15 - 1.1 in - 2.03 in.
Speed - Torque Characteristics
- Bipolar (Series) 15.6 oz-inUnipolar 12.7 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 2-Channel - 1.8º - 0.67 [Bipolar (Series)] 0.95 [Unipolar] - 6 Request Quote
PKP233D15A-L - 1.38 in - 1.46 in.
Speed - Torque Characteristics
- 28 oz-in - Round Shaft with Flat (No Gearhead) - - Single - - 1.8º - 1.50 - 4 Request Quote
PKP233D15B-L - 1.38 in - 1.46 in.
Speed - Torque Characteristics
- 28 oz-in - Round Shaft with Flat (No Gearhead) - - Double - - 1.8º - 1.50 - 4 Request Quote
PKP233D15A-R15-L - 1.38 in - 1.46 in.
Speed - Torque Characteristics
- 28 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 2-Channel - 1.8º - 1.50 - 4 Request Quote
PKP233D15A-R16-L - 1.38 in - 1.46 in.
Speed - Torque Characteristics
- 28 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 2-Channel - 1.8º - 1.50 - 4 Request Quote
PKP233D15A-R25-L - 1.38 in - 1.46 in.
Speed - Torque Characteristics
- 28 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 3-Channel - 1.8º - 1.50 - 4 Request Quote
PKP233D15A-R26-L - 1.38 in - 1.46 in.
Speed - Torque Characteristics
- 28 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 3-Channel - 1.8º - 1.50 - 4 Request Quote
PKP233U12A-R15 - 1.38 in - 1.46 in.
 
- Bipolar (Series) 28 oz-inUnipolar 22 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 2-Channel - 1.8º - 0.85 [Bipolar (Series)] 1.2 [Unipolar] - 6 $146.00
PKP233U12A-R16 - 1.38 in - 1.46 in.
 
- Bipolar (Series) 28 oz-inUnipolar 22 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 2-Channel - 1.8º - 0.85 [Bipolar (Series)] 1.2 [Unipolar] - 6 $146.00
PKP233U12A-R25 - 1.38 in - 1.46 in.
 
- Bipolar (Series) 28 oz-inUnipolar 22 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 3-Channel - 1.8º - 0.85 [Bipolar (Series)] 1.2 [Unipolar] - 6 $158.00
PKP233U12A-R26 - 1.38 in - 1.46 in.
 
- Bipolar (Series) 28 oz-inUnipolar 22 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 3-Channel - 1.8º - 0.85 [Bipolar (Series)] 1.2 [Unipolar] - 6 $158.00
PKP235D15A-L - 1.38 in - 2.05 in.
Speed - Torque Characteristics
- 52 oz-in - Round Shaft with Flat (No Gearhead) - - Single - - 1.8º - 1.50 - 4 Request Quote
PKP235D15B-L - 1.38 in - 2.05 in.
Speed - Torque Characteristics
- 52 oz-in - Round Shaft with Flat (No Gearhead) - - Double - - 1.8º - 1.50 - 4 Request Quote
PKP235D15A-R15-L - 1.38 in - 2.05 in.
Speed - Torque Characteristics
- 52 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 2-Channel - 1.8º - 1.50 - 4 Request Quote
PKP235D15A-R16-L - 1.38 in - 2.05 in.
Speed - Torque Characteristics
- 52 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 2-Channel - 1.8º - 1.50 - 4 Request Quote
PKP235D15A-R25-L - 1.38 in - 2.05 in.
Speed - Torque Characteristics
- 52 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 3-Channel - 1.8º - 1.50 - 4 Request Quote
PKP235D15A-R26-L - 1.38 in - 2.05 in.
Speed - Torque Characteristics
- 52 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 3-Channel - 1.8º - 1.50 - 4 Request Quote
PKP235U12A-R15 - 1.38 in - 2.05 in.
Graph
- Bipolar (Series) 52 oz-inUnipolar 42 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 2-Channel - 1.8º - 0.85 [Bipolar (Series)] 1.2 [Unipolar] - 6 $157.00
PKP235U12A-R16 - 1.38 in - 2.05 in.
Graph
- Bipolar (Series) 52 oz-inUnipolar 42 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 2-Channel - 1.8º - 0.85 [Bipolar (Series)] 1.2 [Unipolar] - 6 $157.00
PKP235U12A-R25 - 1.38 in - 2.05 in.
Graph
- Bipolar (Series) 52 oz-inUnipolar 42 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 3-Channel - 1.8º - 0.85 [Bipolar (Series)] 1.2 [Unipolar] - 6 $169.00
PKP235U12A-R26 - 1.38 in - 2.05 in.
Graph
- Bipolar (Series) 52 oz-inUnipolar 42 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 3-Channel - 1.8º - 0.85 [Bipolar (Series)] 1.2 [Unipolar] - 6 $169.00
PKP243D15A-SG3.6-L - 1.65 in - 2.32 in.
Speed - Torque Characteristics
- 28 oz-in - Spur Gear (Offset Shaft) - 3.6 :1 - Single - - 1.8º - 1.50 - 4 Request Quote
PKP243D15B-SG3.6-L - 1.65 in - 2.32 in.
Speed - Torque Characteristics
- 28 oz-in - Spur Gear (Offset Shaft) - 3.6 :1 - Double - - 1.8º - 1.50 - 4 Request Quote
PKP243D15A-SG7.2-L - 1.65 in - 2.32 in.
Speed - Torque Characteristics
- 56 oz-in - Spur Gear (Offset Shaft) - 7.2 :1 - Single - - 1.8º - 1.50 - 4 Request Quote
PKP243D15B-SG7.2-L - 1.65 in - 2.32 in.
Speed - Torque Characteristics
- 56 oz-in - Spur Gear (Offset Shaft) - 7.2 :1 - Double - - 1.8º - 1.50 - 4 Request Quote
Unit of Measure
 1 2 3 4 5 »