Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Stepper Motor
Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Motor Length

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Encoder Output

Basic Step Angle

Current per Phase (A/phase)

Lead Wires

Web Price

PKP264D28B-SG3.6-L - 2.36 in - 3.09 in.
Speed - Torque Characteristics
- 142 oz-in - Spur Gear (Offset Shaft) - 3.6 :1 - Double - - 1.8º - 2.80 - 4 Request Quote
PKP264D14A-SG7.2-L - 2.36 in - 3.09 in.
Speed - Torque Characteristics
- 280 oz-in - Spur Gear (Offset Shaft) - 7.2 :1 - Single - - 1.8º - 1.40 - 4 Request Quote
PKP264D14B-SG7.2-L - 2.36 in - 3.09 in.
Speed - Torque Characteristics
- 280 oz-in - Spur Gear (Offset Shaft) - 7.2 :1 - Double - - 1.8º - 1.40 - 4 Request Quote
PKP264D28A-SG7.2-L - 2.36 in - 3.09 in.
Speed - Torque Characteristics
- 280 oz-in - Spur Gear (Offset Shaft) - 7.2 :1 - Single - - 1.8º - 2.80 - 4 Request Quote
PKP264D28B-SG7.2-L - 2.36 in - 3.09 in.
Speed - Torque Characteristics
- 280 oz-in - Spur Gear (Offset Shaft) - 7.2 :1 - Double - - 1.8º - 2.80 - 4 Request Quote
PKP264D14A-SG9-L - 2.36 in - 3.09 in.
Speed - Torque Characteristics
- 350 oz-in - Spur Gear (Offset Shaft) - 9 :1 - Single - - 1.8º - 1.40 - 4 Request Quote
PKP264D14B-SG9-L - 2.36 in - 3.09 in.
Speed - Torque Characteristics
- 350 oz-in - Spur Gear (Offset Shaft) - 9 :1 - Double - - 1.8º - 1.40 - 4 Request Quote
PKP264D28A-SG9-L - 2.36 in - 3.09 in.
Speed - Torque Characteristics
- 350 oz-in - Spur Gear (Offset Shaft) - 9 :1 - Single - - 1.8º - 2.80 - 4 Request Quote
PKP264D28B-SG9-L - 2.36 in - 3.09 in.
Speed - Torque Characteristics
- 350 oz-in - Spur Gear (Offset Shaft) - 9 :1 - Double - - 1.8º - 2.80 - 4 Request Quote
PKP264D14A-SG10-L - 2.36 in - 3.09 in.
Speed - Torque Characteristics
- 380 oz-in - Spur Gear (Offset Shaft) - 10 :1 - Single - - 1.8º - 1.40 - 4 Request Quote
PKP264D14B-SG10-L - 2.36 in - 3.09 in.
Speed - Torque Characteristics
- 380 oz-in - Spur Gear (Offset Shaft) - 10 :1 - Double - - 1.8º - 1.40 - 4 Request Quote
PKP264D28A-SG10-L - 2.36 in - 3.09 in.
Speed - Torque Characteristics
- 380 oz-in - Spur Gear (Offset Shaft) - 10 :1 - Single - - 1.8º - 2.80 - 4 Request Quote
PKP264D28B-SG10-L - 2.36 in - 3.09 in.
Speed - Torque Characteristics
- 380 oz-in - Spur Gear (Offset Shaft) - 10 :1 - Double - - 1.8º - 2.80 - 4 Request Quote
PKP264D14A-SG18-L - 2.36 in - 3.09 in.
Speed - Torque Characteristics
- 420 oz-in - Spur Gear (Offset Shaft) - 18 :1 - Single - - 1.8º - 1.40 - 4 Request Quote
PKP264D14B-SG18-L - 2.36 in - 3.09 in.
Speed - Torque Characteristics
- 420 oz-in - Spur Gear (Offset Shaft) - 18 :1 - Double - - 1.8º - 1.40 - 4 Request Quote
PKP264D28A-SG18-L - 2.36 in - 3.09 in.
Speed - Torque Characteristics
- 420 oz-in - Spur Gear (Offset Shaft) - 18 :1 - Single - - 1.8º - 2.80 - 4 Request Quote
PKP264D28B-SG18-L - 2.36 in - 3.09 in.
Speed - Torque Characteristics
- 420 oz-in - Spur Gear (Offset Shaft) - 18 :1 - Double - - 1.8º - 2.80 - 4 Request Quote
PKP264D14A-SG36-L - 2.36 in - 3.09 in.
Speed - Torque Characteristics
- 560 oz-in - Spur Gear (Offset Shaft) - 36 :1 - Single - - 1.8º - 1.40 - 4 Request Quote
PKP264D14B-SG36-L - 2.36 in - 3.09 in.
Speed - Torque Characteristics
- 560 oz-in - Spur Gear (Offset Shaft) - 36 :1 - Double - - 1.8º - 1.40 - 4 Request Quote
PKP264D28A-SG36-L - 2.36 in - 3.09 in.
Speed - Torque Characteristics
- 560 oz-in - Spur Gear (Offset Shaft) - 36 :1 - Single - - 1.8º - 2.80 - 4 Request Quote
PKP264D28B-SG36-L - 2.36 in - 3.09 in.
Speed - Torque Characteristics
- 560 oz-in - Spur Gear (Offset Shaft) - 36 :1 - Double - - 1.8º - 2.80 - 4 Request Quote
PKP264D28AA-R15-L - 2.22 in - 1.54 in.
Speed - Torque Characteristics
- 85 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 2-Channel - 1.8º - 2.80 - 4 Request Quote
PKP264D28AA-R16-L - 2.22 in - 1.54 in.
Speed - Torque Characteristics
- 85 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 2-Channel - 1.8º - 2.80 - 4 Request Quote
PKP264D28AA-R25-L - 2.22 in - 1.54 in.
Speed - Torque Characteristics
- 85 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 3-Channel - 1.8º - 2.80 - 4 Request Quote
PKP264D28AA-R26-L - 2.22 in - 1.54 in.
Speed - Torque Characteristics
- 85 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 3-Channel - 1.8º - 2.80 - 4 Request Quote
Unit of Measure
« 6 7 8 9 10 »