Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Stepper Motor
Unit of Measure
« 11 12 

Item #

Frame Size

Motor Length

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Encoder Output

Basic Step Angle

Current per Phase (A/phase)

Lead Wires

Web Price

PKP264MU20A-R2F - 2.22 in - 2.18 in.
Speed - Torque Characteristics
- 72 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 3-Channel - 0.9º - 2 - 6 $158.00
PKP266MU20A-R2F - 2.22 in - 2.78 in.
Speed - Torque Characteristics
- 155 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 3-Channel - 0.9º - 2 - 6 $165.00
PKP268MU20A-R2F - 2.22 in - 3.64 in.
Speed - Torque Characteristics
- 247 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 3-Channel - 0.9º - 2 - 6 $186.00
PKP213D05A-R2E-L - 0.79 in - 1.18 in.
Speed - Torque Characteristics
- 2.8 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 3-Channel - 1.8º - 0.5 - 4 Request Quote
PKP214D06A-R2E-L - 0.79 in - 1.57 in.
Speed - Torque Characteristics
- 5.1 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 3-Channel - 1.8º - 0.6 - 4 Request Quote
PKP233D15M-L - 1.38 in - 2.79 in.
Speed - Torque Characteristics
- 28 oz-in - Round Shaft with Flat (No Gearhead) - - Single - - 1.8º - 1.5 - 4 Request Quote
PKP235D15M-L - 1.38 in - 3.39 in.
Speed - Torque Characteristics
- 52 oz-in - Round Shaft with Flat (No Gearhead) - - Single - - 1.8º - 1.5 - 4 Request Quote
PKP243D15M-L - 1.65 in - 2.64 in.
Speed - Torque Characteristicts
- 49 oz-in - Round Shaft with Flat (No Gearhead) - - Single - - 1.8º - 1.5 - 4 Request Quote
PKP243MD15M-L - 1.65 in - 2.64 in.
Speed - Torque Characteristicts
- 42 oz-in - Round Shaft with Flat (No Gearhead) - - Single - - 0.9º - 1.5 - 4 Request Quote
PKP244D15M-L - 1.65 in - 2.87 in.
Speed - Torque Characteristicts
- 68 oz-in - Round Shaft with Flat (No Gearhead) - - Single - - 1.8º - 1.5 - 4 Request Quote
PKP244MD15M-L - 1.65 in - 2.87 in.
Speed - Torque Characteristicts
- 59 oz-in - Round Shaft with Flat (No Gearhead) - - Single - - 0.9º - 1.5 - 4 Request Quote
PKP245D15M-L - 1.65 in - 3.19 in.
Speed - Torque Characteristicts
- 82 oz-in - Round Shaft with Flat (No Gearhead) - - Single - - 1.8º - 1.5 - 4 Request Quote
PKP246D15M-L - 1.65 in - 3.66 in.
Speed - Torque Characteristicts
- 132 oz-in - Round Shaft with Flat (No Gearhead) - - Single - - 1.8º - 1.5 - 4 Request Quote
PKP264D28M-L - 2.22 in - 2.97 in.
Speed - Torque Characteristicts
- 85 oz-in - Round Shaft with Flat (No Gearhead) - - Single - - 1.8º - 2.8 - 4 Request Quote
PKP264MD28M-L - 2.22 in - 2.97 in.
Speed - Torque Characteristicts
- 85 oz-in - Round Shaft with Flat (No Gearhead) - - Single - - 0.9º - 2.8 - 4 Request Quote
PKP266D28M-L - 2.22 in - 3.56 in.
Speed - Torque Characteristicts
- 198 oz-in - Round Shaft with Flat (No Gearhead) - - Single - - 1.8º - 2.8 - 4 Request Quote
PKP266MD28M-L - 2.22 in - 3.56 in.
Speed - Torque Characteristicts
- 187 oz-in - Round Shaft with Flat (No Gearhead) - - Single - - 0.9º - 2.8 - 4 Request Quote
PKP268D28M-L - 2.22 in - 4.43 in.
Speed - Torque Characteristicts
- 320 oz-in - Round Shaft with Flat (No Gearhead) - - Single - - 1.8º - 2.8 - 4 Request Quote
PKP268MD28M-L - 2.22 in - 4.43 in.
Speed - Torque Characteristicts
- 325 oz-in - Round Shaft with Flat (No Gearhead) - - Single - - 0.9º - 2.8 - 4 Request Quote
PKP223D15A2-L - 1.1 in - 1.26 in.
Speed - Torque Characteristics
- 9.20 oz-in - Round Shaft with Flat (No Gearhead) - - Single - - 1.8º - 1.50 - 4 Request Quote
PKP223D15B2-L - 1.1 in - 1.26 in.
Speed - Torque Characteristics
- 9.20 oz-in - Round Shaft with Flat (No Gearhead) - - Double - - 1.8º - 1.50 - 4 Request Quote
PKP225D15A2-L - 1.1 in - 2.03 in.
Speed - Torque Characteristics
- 15.60 oz-in - Round Shaft with Flat (No Gearhead) - - Single - - 1.8º - 1.50 - 4 Request Quote
PKP225D15B2-L - 1.1 in - 2.03 in.
Speed - Torque Characteristics
- 15.60 oz-in - Round Shaft with Flat (No Gearhead) - - Double - - 1.8º - 1.50 - 4 Request Quote
PKP233D08A-L - 1.38 in - 1.46 in.
Speed - Torque Characteristics
- 28 oz-in - Round Shaft with Flat (No Gearhead) - - Single - - 1.8º - 0.85 - 4 Request Quote
PKP233D08B-L - 1.38 in - 1.46 in.
Speed - Torque Characteristics
- 28 oz-in - Round Shaft with Flat (No Gearhead) - - Double - - 1.8º - 0.85 - 4 Request Quote
Unit of Measure
« 11 12