Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Stepper Motor
Unit of Measure
« 11 12 

Item #

Frame Size

Motor Length

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Encoder Output

Basic Step Angle

Current per Phase (A/phase)

Lead Wires

Web Price

PKP235D08A-L - 1.38 in - 2.05 in.
Speed - Torque Characteristics
- 52 oz-in - Round Shaft with Flat (No Gearhead) - - Single - - 1.8º - 0.85 - 4 Request Quote
PKP235D08B-L - 1.38 in - 2.05 in.
Speed - Torque Characteristics
- 52 oz-in - Round Shaft with Flat (No Gearhead) - - Double - - 1.8º - 0.85 - 4 Request Quote
Unit of Measure
« 11 12