Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Stepper Motor
Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Motor Length

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Encoder Output

Basic Step Angle

Current per Phase (A/phase)

Lead Wires

Web Price

PKP266U20AA-R16 - 2.22 in - 2.13 in.
Speed - Torque Characteristics
- Bipolar (Series) 198 oz-inUnipolar 156 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 2-Channel - 1.8º - 1.4 [Bipolar (Series)] 2 [Unipolar] - 6 $174.00
PKP266U20AA-R25 - 2.22 in - 2.13 in.
Speed - Torque Characteristics
- Bipolar (Series) 198 oz-inUnipolar 156 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 3-Channel - 1.8º - 1.4 [Bipolar (Series)] 2 [Unipolar] - 6 $186.00
PKP266U20AA-R26 - 2.22 in - 2.13 in.
Speed - Torque Characteristics
- Bipolar (Series) 198 oz-inUnipolar 156 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 3-Channel - 1.8º - 1.4 [Bipolar (Series)] 2 [Unipolar] - 6 $186.00
PKP266U30AA-R15 - 2.22 in - 2.13 in.
Speed - Torque Characteristics
- Bipolar (Series) 198 oz-inUnipolar 156 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 2-Channel - 1.8º - 2.1 [Bipolar (Series)] 3 [Unipolar] - 6 $174.00
PKP266U30AA-R16 - 2.22 in - 2.13 in.
Speed - Torque Characteristics
- Bipolar (Series) 198 oz-inUnipolar 156 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 2-Channel - 1.8º - 2.1 [Bipolar (Series)] 3 [Unipolar] - 6 $174.00
PKP266U30AA-R25 - 2.22 in - 2.13 in.
Speed - Torque Characteristics
- Bipolar (Series) 198 oz-inUnipolar 156 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 3-Channel - 1.8º - 2.1 [Bipolar (Series)] 3 [Unipolar] - 6 $186.00
PKP266U30AA-R26 - 2.22 in - 2.13 in.
Speed - Torque Characteristics
- Bipolar (Series) 198 oz-inUnipolar 156 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 3-Channel - 1.8º - 2.1 [Bipolar (Series)] 3 [Unipolar] - 6 $186.00
PKP268D28AA-R15-L - 2.22 in - 2.99 in.
Speed - Torque Characteristics
- 320 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 2-Channel - 1.8º - 2.80 - 4 Request Quote
PKP268D28AA-R16-L - 2.22 in - 2.99 in.
Speed - Torque Characteristics
- 320 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 2-Channel - 1.8º - 2.80 - 4 Request Quote
PKP268D28AA-R25-L - 2.22 in - 2.99 in.
Speed - Torque Characteristics
- 320 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 3-Channel - 1.8º - 2.80 - 4 Request Quote
PKP268D28AA-R26-L - 2.22 in - 2.99 in.
Speed - Torque Characteristics
- 320 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 3-Channel - 1.8º - 2.80 - 4 Request Quote
PKP268D28AA-L - 2.22 in - 2.99 in.
Speed - Torque Characteristics
- 320 oz-in - Round Shaft with Flat (No Gearhead) - - Single - - 1.8º - 2.80 - 4 Request Quote
PKP268D28BA-L - 2.22 in - 2.99 in.
Speed - Torque Characteristics
- 320 oz-in - Round Shaft with Flat (No Gearhead) - - Double - - 1.8º - 2.80 - 4 Request Quote
PKP268U10AA-R15 - 2.22 in - 2.99 in.
Speed - Torque Characteristics
- Bipolar (Series) 320 oz-inUnipolar 240 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 2-Channel - 1.8º - 0.71 [Bipolar (Series)] 1 [Unipolar] - 6 $198.00
PKP268U10AA-R16 - 2.22 in - 2.99 in.
Speed - Torque Characteristics
- Bipolar (Series) 320 oz-inUnipolar 240 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 2-Channel - 1.8º - 0.71 [Bipolar (Series)] 1 [Unipolar] - 6 $198.00
PKP268U10AA-R25 - 2.22 in - 2.99 in.
Speed - Torque Characteristics
- Bipolar (Series) 320 oz-inUnipolar 240 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 3-Channel - 1.8º - 0.71 [Bipolar (Series)] 1 [Unipolar] - 6 $210.00
PKP268U10AA-R26 - 2.22 in - 2.99 in.
Speed - Torque Characteristics
- Bipolar (Series) 320 oz-inUnipolar 240 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 3-Channel - 1.8º - 0.71 [Bipolar (Series)] 1 [Unipolar] - 6 $210.00
PKP268U20AA-R15 - 2.22 in - 2.99 in.
Speed - Torque Characteristics
- Bipolar (Series) 320 oz-inUnipolar 240 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 2-Channel - 1.8º - 1.4 [Bipolar (Series)] 2 [Unipolar] - 6 $198.00
PKP268U20AA-R16 - 2.22 in - 2.99 in.
Speed - Torque Characteristics
- Bipolar (Series) 320 oz-inUnipolar 240 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 2-Channel - 1.8º - 1.4 [Bipolar (Series)] 2 [Unipolar] - 6 $198.00
PKP268U20AA-R25 - 2.22 in - 2.99 in.
Speed - Torque Characteristics
- Bipolar (Series) 320 oz-inUnipolar 240 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 3-Channel - 1.8º - 1.4 [Bipolar (Series)] 2 [Unipolar] - 6 $210.00
PKP268U20AA-R26 - 2.22 in - 2.99 in.
Speed - Torque Characteristics
- Bipolar (Series) 320 oz-inUnipolar 240 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 3-Channel - 1.8º - 1.4 [Bipolar (Series)] 2 [Unipolar] - 6 $210.00
PKP268U30AA-R15 - 2.22 in - 2.99 in.
Speed - Torque Characteristics
- Bipolar (Series) 320 oz-inUnipolar 240 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 2-Channel - 1.8º - 2.1 [Bipolar (Series)] 3 [Unipolar] - 6 $198.00
PKP268U30AA-R16 - 2.22 in - 2.99 in.
Speed - Torque Characteristics
- Bipolar (Series) 320 oz-inUnipolar 240 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 2-Channel - 1.8º - 2.1 [Bipolar (Series)] 3 [Unipolar] - 6 $198.00
PKP268U30AA-R25 - 2.22 in - 2.99 in.
Speed - Torque Characteristics
- Bipolar (Series) 320 oz-inUnipolar 240 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 3-Channel - 1.8º - 2.1 [Bipolar (Series)] 3 [Unipolar] - 6 $210.00
PKP268U30AA-R26 - 2.22 in - 2.99 in.
Speed - Torque Characteristics
- Bipolar (Series) 320 oz-inUnipolar 240 oz-in - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 3-Channel - 1.8º - 2.1 [Bipolar (Series)] 3 [Unipolar] - 6 $210.00
Unit of Measure
« 6 7 8 9 10 »