ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor Frame Size |
Rated Output Power |
Rated Torque |
Max Speed (rpm) |
Permissible Speed Range |
Gear Type - Search |
Gear Ratio (X:1) |
Electromagnetic Brake |
Web Price |
---|---|---|---|---|---|---|---|---|---|
NXM1075A-J10 | - 4.09 in. | - 750 W (1 HP) | - 2710 oz-in | - | - 0 ~ 300 r/min | - Planetary Gear | - 10 :1 | - Not Equipped | Request Quote |
NXM1075A-J25 | - 4.09 in. | - 750 W (1 HP) | - 6780 oz-in | - | - 0 ~ 120 r/min | - Planetary Gear | - 25 :1 | - Not Equipped | Request Quote |
NXM1075A-J5 | - 4.09 in. | - 750 W (1 HP) | - 1350 oz-in | - | - 0 ~ 600 r/min | - Planetary Gear | - 5 :1 | - Not Equipped | Request Quote |
NXM1075M-J10 | - 4.09 in. | - 750 W (1 HP) | - 2710 oz-in | - | - 0 ~ 300 r/min | - Planetary Gear | - 10 :1 | - Equipped | Request Quote |
NXM1075M-J25 | - 4.09 in. | - 750 W (1 HP) | - 6780 oz-in | - | - 0 ~ 120 r/min | - Planetary Gear | - 25 :1 | - Equipped | Request Quote |
NXM1075M-J5 | - 4.09 in. | - 750 W (1 HP) | - 1350 oz-in | - | - 0 ~ 600 r/min | - Planetary Gear | - 5 :1 | - Equipped | Request Quote |