Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
eza4-a-img

The EZA Series, with a built-in LM Guide®, is a motorized cylinder offering improved performance and greater ease of use while maintaining a compact size. Simply install a load directly onto the rod, and this motorized cylinder will perform the push-motion and transfer operations. The EZA Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.

  • Stroke Lengths from 50 ~ 300 mm
  • Maximum Speed: 600 mm/s
  • Maximum Transportable Mass: 9 kg* (Horizontal) / 30 kg (Vertical)

*Maximum horizontal transportable mass varies with the moment.

Unit of Measure
 1 2 3 4 5 »  

Item #

Power Supply

Guide

Electromagnetic Brake

Stroke

Thrust

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

List Price

EZA4D005-K - 24 VDC - Built-in - Not Equipped - 1.97 in. - 16 lb - 22 lb (Max. speed of 0.98 in/s)   - ~33 (When an external guide is used.)   - -
$1,627.00
EZA4D010-K - 24 VDC - Built-in - Not Equipped - 3.94 in. - 16 lb - 22 lb (Max. speed of 0.98 in/s)   - ~33 (When an external guide is used.)   - -
$1,666.00
EZA4D015-K - 24 VDC - Built-in - Not Equipped - 5.91 in. - 16 lb - 22 lb (Max. speed of 0.98 in/s)   - ~33 (When an external guide is used.)   - -
$1,704.00
EZA4D020-K - 24 VDC - Built-in - Not Equipped - 7.87 in. - 16 lb - 22 lb (Max. speed of 0.98 in/s)   - ~33 (When an external guide is used.)   - -
$1,743.00
EZA4D025-K - 24 VDC - Built-in - Not Equipped - 9.84 in. - 16 lb - 22 lb (Max. speed of 0.98 in/s)   - ~33 (When an external guide is used.)   - -
$1,781.00
EZA4D030-K - 24 VDC - Built-in - Not Equipped - 11.81 in. - 16 lb - 22 lb (Max. speed of 0.98 in/s)   - ~33 (When an external guide is used.)   - -
$1,819.00
EZA4D005-A - Single-Phase 100-115 VAC - Built-in - Not Equipped - 1.97 in. - 16 lb - 22 lb (Max. speed of 0.98 in/s)   - ~33 (When an external guide is used.)   - -
$2,067.00
EZA4D010-A - Single-Phase 100-115 VAC - Built-in - Not Equipped - 3.94 in. - 16 lb - 22 lb (Max. speed of 0.98 in/s)   - ~33 (When an external guide is used.)   - -
$2,106.00
EZA4D015-A - Single-Phase 100-115 VAC - Built-in - Not Equipped - 5.91 in. - 16 lb - 22 lb (Max. speed of 0.98 in/s)   - ~33 (When an external guide is used.)   - -
$2,144.00
EZA4D020-A - Single-Phase 100-115 VAC - Built-in - Not Equipped - 7.87 in. - 16 lb - 22 lb (Max. speed of 0.98 in/s)   - ~33 (When an external guide is used.)   - -
$2,183.00
EZA4D025-A - Single-Phase 100-115 VAC - Built-in - Not Equipped - 9.84 in. - 16 lb - 22 lb (Max. speed of 0.98 in/s)   - ~33 (When an external guide is used.)   - -
$2,221.00
EZA4D030-A - Single-Phase 100-115 VAC - Built-in - Not Equipped - 11.81 in. - 16 lb - 22 lb (Max. speed of 0.98 in/s)   - ~33 (When an external guide is used.)   - -
$2,259.00
EZA4D005-C - Single-Phase 200-230 VAC - Built-in - Not Equipped - 1.97 in. - 16 lb - 22 lb (Max. speed of 0.98 in/s)   - ~33 (When an external guide is used.)   - -
$2,095.00
EZA4D010-C - Single-Phase 200-230 VAC - Built-in - Not Equipped - 3.94 in. - 16 lb - 22 lb (Max. speed of 0.98 in/s)   - ~33 (When an external guide is used.)   - -
$2,134.00
EZA4D015-C - Single-Phase 200-230 VAC - Built-in - Not Equipped - 5.91 in. - 16 lb - 22 lb (Max. speed of 0.98 in/s)   - ~33 (When an external guide is used.)   - -
$2,172.00
EZA4D020-C - Single-Phase 200-230 VAC - Built-in - Not Equipped - 7.87 in. - 16 lb - 22 lb (Max. speed of 0.98 in/s)   - ~33 (When an external guide is used.)   - -
$2,211.00
EZA4D025-C - Single-Phase 200-230 VAC - Built-in - Not Equipped - 9.84 in. - 16 lb - 22 lb (Max. speed of 0.98 in/s)   - ~33 (When an external guide is used.)   - -
$2,249.00
EZA4D030-C - Single-Phase 200-230 VAC - Built-in - Not Equipped - 11.81 in. - 16 lb - 22 lb (Max. speed of 0.98 in/s)   - ~33 (When an external guide is used.)   - -
$2,287.00
EZA4E005-K - 24 VDC - Built-in - Not Equipped - 1.97 in. - 31 lb - 45 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - -
$1,627.00
EZA4E010-K - 24 VDC - Built-in - Not Equipped - 3.94 in. - 31 lb - 45 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - -
$1,666.00
EZA4E015-K - 24 VDC - Built-in - Not Equipped - 5.91 in. - 31 lb - 45 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - -
$1,704.00
EZA4E020-K - 24 VDC - Built-in - Not Equipped - 7.87 in. - 31 lb - 45 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - -
$1,743.00
EZA4E025-K - 24 VDC - Built-in - Not Equipped - 9.84 in. - 31 lb - 45 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - -
$1,781.00
EZA4E030-K - 24 VDC - Built-in - Not Equipped - 11.81 in. - 31 lb - 45 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - -
$1,819.00
EZA4E005-A - Single-Phase 100-115 VAC - Built-in - Not Equipped - 1.97 in. - 31 lb - 45 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - -
$2,067.00
Unit of Measure
 1 2 3 4 5 »