Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
eza4-a-img
The EZA Series, with a built-in LM GuideĀ®, is a motorized cylinder offering improved performance and greater ease of use while maintaining a compact size. Simply install a load directly onto the rod, and this motorized cylinder will perform the push-motion and transfer operations. The EZA Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
  • Stroke Lengths from 50 ~ 300 mm
  • Maximum Speed: 600 mm/s
  • Maximum Transportable Mass: 9 kg* (Horizontal) / 30 kg (Vertical)
*Maximum horizontal transportable mass varies with the moment.
Unit of Measure
« 6 7 8 9 10 »  

Item #

Power Supply

Guide

Electromagnetic Brake

Stroke

Thrust

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

List Price

EZAM6D020A - - Built-in - Not Equipped - 7.87 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - -
$1,206.00
EZAM6D025A - - Built-in - Not Equipped - 9.84 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - -
$1,244.00
EZAM6D030A - - Built-in - Not Equipped - 11.81 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - -
$1,283.00
EZAM6D005C - - Built-in - Not Equipped - 1.97 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - -
$1,091.00
EZAM6D010C - - Built-in - Not Equipped - 3.94 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - -
$1,129.00
EZAM6D015C - - Built-in - Not Equipped - 5.91 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - -
$1,167.00
EZAM6D020C - - Built-in - Not Equipped - 7.87 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - -
$1,206.00
EZAM6D025C - - Built-in - Not Equipped - 9.84 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - -
$1,244.00
EZAM6D030C - - Built-in - Not Equipped - 11.81 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - -
$1,283.00
EZAM6E005K - - Built-in - Not Equipped - 1.97 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - -
$1,091.00
EZAM6E010K - - Built-in - Not Equipped - 3.94 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - -
$1,129.00
EZAM6E015K - - Built-in - Not Equipped - 5.91 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - -
$1,167.00
EZAM6E020K - - Built-in - Not Equipped - 7.87 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - -
$1,206.00
EZAM6E025K - - Built-in - Not Equipped - 9.84 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - -
$1,244.00
EZAM6E030K - - Built-in - Not Equipped - 11.81 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - -
$1,283.00
EZAM6E005A - - Built-in - Not Equipped - 1.97 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - -
$1,091.00
EZAM6E010A - - Built-in - Not Equipped - 3.94 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - -
$1,129.00
EZAM6E015A - - Built-in - Not Equipped - 5.91 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - -
$1,167.00
EZAM6E020A - - Built-in - Not Equipped - 7.87 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - -
$1,206.00
EZAM6E025A - - Built-in - Not Equipped - 9.84 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - -
$1,244.00
EZAM6E030A - - Built-in - Not Equipped - 11.81 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - -
$1,283.00
EZAM6E005C - - Built-in - Not Equipped - 1.97 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - -
$1,091.00
EZAM6E010C - - Built-in - Not Equipped - 3.94 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - -
$1,129.00
EZAM6E015C - - Built-in - Not Equipped - 5.91 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - -
$1,167.00
EZAM6E020C - - Built-in - Not Equipped - 7.87 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - -
$1,206.00
Unit of Measure
« 6 7 8 9 10 »