ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZA4E010-A | - Single-Phase 100-115 VAC | - Built-in | - Not Equipped | - 3.94 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $2,106.00 |
EZA4E015-A | - Single-Phase 100-115 VAC | - Built-in | - Not Equipped | - 5.91 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $2,144.00 |
EZA4E020-A | - Single-Phase 100-115 VAC | - Built-in | - Not Equipped | - 7.87 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $2,183.00 |
EZA4E025-A | - Single-Phase 100-115 VAC | - Built-in | - Not Equipped | - 9.84 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $2,221.00 |
EZA4E030-A | - Single-Phase 100-115 VAC | - Built-in | - Not Equipped | - 11.81 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $2,259.00 |
EZA4E005-C | - Single-Phase 200-230 VAC | - Built-in | - Not Equipped | - 1.97 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $2,095.00 |
EZA4E010-C | - Single-Phase 200-230 VAC | - Built-in | - Not Equipped | - 3.94 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $2,134.00 |
EZA4E015-C | - Single-Phase 200-230 VAC | - Built-in | - Not Equipped | - 5.91 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $2,172.00 |
EZA4E020-C | - Single-Phase 200-230 VAC | - Built-in | - Not Equipped | - 7.87 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $2,211.00 |
EZA4E025-C | - Single-Phase 200-230 VAC | - Built-in | - Not Equipped | - 9.84 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $2,249.00 |
EZA4E030-C | - Single-Phase 200-230 VAC | - Built-in | - Not Equipped | - 11.81 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $2,287.00 |
EZA4D005M-K | - 24 VDC | - Built-in | - Equipped | - 1.97 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $1,935.00 |
EZA4D010M-K | - 24 VDC | - Built-in | - Equipped | - 3.94 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $1,973.00 |
EZA4D015M-K | - 24 VDC | - Built-in | - Equipped | - 5.91 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $2,011.00 |
EZA4D020M-K | - 24 VDC | - Built-in | - Equipped | - 7.87 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $2,050.00 |
EZA4D025M-K | - 24 VDC | - Built-in | - Equipped | - 9.84 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $2,088.00 |
EZA4D030M-K | - 24 VDC | - Built-in | - Equipped | - 11.81 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $2,127.00 |
EZA4D005M-A | - Single-Phase 100-115 VAC | - Built-in | - Equipped | - 1.97 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $2,375.00 |
EZA4D010M-A | - Single-Phase 100-115 VAC | - Built-in | - Equipped | - 3.94 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $2,413.00 |
EZA4D015M-A | - Single-Phase 100-115 VAC | - Built-in | - Equipped | - 5.91 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $2,451.00 |
EZA4D020M-A | - Single-Phase 100-115 VAC | - Built-in | - Equipped | - 7.87 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $2,490.00 |
EZA4D025M-A | - Single-Phase 100-115 VAC | - Built-in | - Equipped | - 9.84 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $2,528.00 |
EZA4D030M-A | - Single-Phase 100-115 VAC | - Built-in | - Equipped | - 11.81 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $2,567.00 |
EZA4D005M-C | - Single-Phase 200-230 VAC | - Built-in | - Equipped | - 1.97 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $2,403.00 |
EZA4D010M-C | - Single-Phase 200-230 VAC | - Built-in | - Equipped | - 3.94 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $2,441.00 |