ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZA4D015M-C | - Single-Phase 200-230 VAC | - Built-in | - Equipped | - 5.91 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $2,479.00 |
EZA4D020M-C | - Single-Phase 200-230 VAC | - Built-in | - Equipped | - 7.87 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $2,518.00 |
EZA4D025M-C | - Single-Phase 200-230 VAC | - Built-in | - Equipped | - 9.84 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $2,556.00 |
EZA4D030M-C | - Single-Phase 200-230 VAC | - Built-in | - Equipped | - 11.81 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $2,595.00 |
EZA4E005M-K | - 24 VDC | - Built-in | - Equipped | - 1.97 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $1,935.00 |
EZA4E010M-K | - 24 VDC | - Built-in | - Equipped | - 3.94 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $1,973.00 |
EZA4E015M-K | - 24 VDC | - Built-in | - Equipped | - 5.91 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $2,011.00 |
EZA4E020M-K | - 24 VDC | - Built-in | - Equipped | - 7.87 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $2,050.00 |
EZA4E025M-K | - 24 VDC | - Built-in | - Equipped | - 9.84 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $2,088.00 |
EZA4E030M-K | - 24 VDC | - Built-in | - Equipped | - 11.81 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $2,127.00 |
EZA4E005M-A | - Single-Phase 100-115 VAC | - Built-in | - Equipped | - 1.97 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $2,375.00 |
EZA4E010M-A | - Single-Phase 100-115 VAC | - Built-in | - Equipped | - 3.94 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $2,413.00 |
EZA4E015M-A | - Single-Phase 100-115 VAC | - Built-in | - Equipped | - 5.91 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $2,451.00 |
EZA4E020M-A | - Single-Phase 100-115 VAC | - Built-in | - Equipped | - 7.87 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $2,490.00 |
EZA4E025M-A | - Single-Phase 100-115 VAC | - Built-in | - Equipped | - 9.84 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $2,528.00 |
EZA4E030M-A | - Single-Phase 100-115 VAC | - Built-in | - Equipped | - 11.81 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $2,567.00 |
EZA4E005M-C | - Single-Phase 200-230 VAC | - Built-in | - Equipped | - 1.97 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $2,403.00 |
EZA4E010M-C | - Single-Phase 200-230 VAC | - Built-in | - Equipped | - 3.94 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $2,441.00 |
EZA4E015M-C | - Single-Phase 200-230 VAC | - Built-in | - Equipped | - 5.91 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $2,479.00 |
EZA4E020M-C | - Single-Phase 200-230 VAC | - Built-in | - Equipped | - 7.87 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $2,518.00 |
EZA4E025M-C | - Single-Phase 200-230 VAC | - Built-in | - Equipped | - 9.84 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $2,556.00 |
EZA4E030M-C | - Single-Phase 200-230 VAC | - Built-in | - Equipped | - 11.81 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $2,595.00 |
EZA6D005-K | - 24 VDC | - Built-in | - Not Equipped | - 1.97 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $1,743.00 |
EZA6D010-K | - 24 VDC | - Built-in | - Not Equipped | - 3.94 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $1,781.00 |
EZA6D015-K | - 24 VDC | - Built-in | - Not Equipped | - 5.91 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $1,819.00 |