ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZAM6E025C | - | - Built-in | - Not Equipped | - 9.84 in. | - 90 lb | - 112 lb (Max. speed of 0.98 in/s) | - ~132 (When an external guide is used.) | - |
- $1,244.00 |
EZAM6E030C | - | - Built-in | - Not Equipped | - 11.81 in. | - 90 lb | - 112 lb (Max. speed of 0.98 in/s) | - ~132 (When an external guide is used.) | - |
- $1,283.00 |
EZAM6D005MK | - | - Built-in | - Equipped | - 1.97 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~33 (When an external guide is used.) |
- $1,398.00 |
EZAM6D010MK | - | - Built-in | - Equipped | - 3.94 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~33 (When an external guide is used.) |
- $1,436.00 |
EZAM6D015MK | - | - Built-in | - Equipped | - 5.91 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~33 (When an external guide is used.) |
- $1,475.00 |
EZAM6D020MK | - | - Built-in | - Equipped | - 7.87 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~33 (When an external guide is used.) |
- $1,513.00 |
EZAM6D025MK | - | - Built-in | - Equipped | - 9.84 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~33 (When an external guide is used.) |
- $1,551.00 |
EZAM6D030MK | - | - Built-in | - Equipped | - 11.81 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~33 (When an external guide is used.) |
- $1,590.00 |
EZAM6D005MA | - | - Built-in | - Equipped | - 1.97 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~33 (When an external guide is used.) |
- $1,398.00 |
EZAM6D010MA | - | - Built-in | - Equipped | - 3.94 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~33 (When an external guide is used.) |
- $1,436.00 |
EZAM6D015MA | - | - Built-in | - Equipped | - 5.91 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~33 (When an external guide is used.) |
- $1,475.00 |
EZAM6D020MA | - | - Built-in | - Equipped | - 7.87 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~33 (When an external guide is used.) |
- $1,513.00 |
EZAM6D025MA | - | - Built-in | - Equipped | - 9.84 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~33 (When an external guide is used.) |
- $1,551.00 |
EZAM6D030MA | - | - Built-in | - Equipped | - 11.81 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~33 (When an external guide is used.) |
- $1,590.00 |
EZAM6D005MC | - | - Built-in | - Equipped | - 1.97 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~33 (When an external guide is used.) |
- $1,398.00 |
EZAM6D010MC | - | - Built-in | - Equipped | - 3.94 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~33 (When an external guide is used.) |
- $1,436.00 |
EZAM6D015MC | - | - Built-in | - Equipped | - 5.91 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~33 (When an external guide is used.) |
- $1,475.00 |
EZAM6D020MC | - | - Built-in | - Equipped | - 7.87 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~33 (When an external guide is used.) |
- $1,513.00 |
EZAM6D025MC | - | - Built-in | - Equipped | - 9.84 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~33 (When an external guide is used.) |
- $1,551.00 |
EZAM6D030MC | - | - Built-in | - Equipped | - 11.81 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~33 (When an external guide is used.) |
- $1,590.00 |
EZAM6E005MK | - | - Built-in | - Equipped | - 1.97 in. | - 90 lb | - 112 lb (Max. speed of 0.98 in/s) | - ~132 (When an external guide is used.) | - ~66 (When an external guide is used.) |
- $1,398.00 |
EZAM6E010MK | - | - Built-in | - Equipped | - 3.94 in. | - 90 lb | - 112 lb (Max. speed of 0.98 in/s) | - ~132 (When an external guide is used.) | - ~66 (When an external guide is used.) |
- $1,436.00 |
EZAM6E015MK | - | - Built-in | - Equipped | - 5.91 in. | - 90 lb | - 112 lb (Max. speed of 0.98 in/s) | - ~132 (When an external guide is used.) | - ~66 (When an external guide is used.) |
- $1,475.00 |
EZAM6E020MK | - | - Built-in | - Equipped | - 7.87 in. | - 90 lb | - 112 lb (Max. speed of 0.98 in/s) | - ~132 (When an external guide is used.) | - ~66 (When an external guide is used.) |
- $1,513.00 |
EZAM6E025MK | - | - Built-in | - Equipped | - 9.84 in. | - 90 lb | - 112 lb (Max. speed of 0.98 in/s) | - ~132 (When an external guide is used.) | - ~66 (When an external guide is used.) |
- $1,551.00 |