ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZA6D020-K | - 24 VDC | - Built-in | - Not Equipped | - 7.87 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $1,858.00 |
EZA6D025-K | - 24 VDC | - Built-in | - Not Equipped | - 9.84 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $1,896.00 |
EZA6D030-K | - 24 VDC | - Built-in | - Not Equipped | - 11.81 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $1,935.00 |
EZA6D005-A | - Single-Phase 100-115 VAC | - Built-in | - Not Equipped | - 1.97 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $2,183.00 |
EZA6D010-A | - Single-Phase 100-115 VAC | - Built-in | - Not Equipped | - 3.94 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $2,221.00 |
EZA6D015-A | - Single-Phase 100-115 VAC | - Built-in | - Not Equipped | - 5.91 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $2,259.00 |
EZA6D020-A | - Single-Phase 100-115 VAC | - Built-in | - Not Equipped | - 7.87 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $2,298.00 |
EZA6D025-A | - Single-Phase 100-115 VAC | - Built-in | - Not Equipped | - 9.84 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $2,336.00 |
EZA6D030-A | - Single-Phase 100-115 VAC | - Built-in | - Not Equipped | - 11.81 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $2,375.00 |
EZA6D005-C | - Single-Phase 200-230 VAC | - Built-in | - Not Equipped | - 1.97 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $2,211.00 |
EZA6D010-C | - Single-Phase 200-230 VAC | - Built-in | - Not Equipped | - 3.94 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $2,249.00 |
EZA6D015-C | - Single-Phase 200-230 VAC | - Built-in | - Not Equipped | - 5.91 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $2,287.00 |
EZA6D020-C | - Single-Phase 200-230 VAC | - Built-in | - Not Equipped | - 7.87 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $2,326.00 |
EZA6D025-C | - Single-Phase 200-230 VAC | - Built-in | - Not Equipped | - 9.84 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $2,364.00 |
EZA6D030-C | - Single-Phase 200-230 VAC | - Built-in | - Not Equipped | - 11.81 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $2,403.00 |
EZA6E005-K | - 24 VDC | - Built-in | - Not Equipped | - 1.97 in. | - 90 lb | - 112 lb (Max. speed of 0.98 in/s) | - ~132 (When an external guide is used.) | - |
- $1,743.00 |
EZA6E010-K | - 24 VDC | - Built-in | - Not Equipped | - 3.94 in. | - 90 lb | - 112 lb (Max. speed of 0.98 in/s) | - ~132 (When an external guide is used.) | - |
- $1,781.00 |
EZA6E015-K | - 24 VDC | - Built-in | - Not Equipped | - 5.91 in. | - 90 lb | - 112 lb (Max. speed of 0.98 in/s) | - ~132 (When an external guide is used.) | - |
- $1,819.00 |
EZA6E020-K | - 24 VDC | - Built-in | - Not Equipped | - 7.87 in. | - 90 lb | - 112 lb (Max. speed of 0.98 in/s) | - ~132 (When an external guide is used.) | - |
- $1,858.00 |
EZA6E025-K | - 24 VDC | - Built-in | - Not Equipped | - 9.84 in. | - 90 lb | - 112 lb (Max. speed of 0.98 in/s) | - ~132 (When an external guide is used.) | - |
- $1,896.00 |
EZA6E030-K | - 24 VDC | - Built-in | - Not Equipped | - 11.81 in. | - 90 lb | - 112 lb (Max. speed of 0.98 in/s) | - ~132 (When an external guide is used.) | - |
- $1,935.00 |
EZA6E005-A | - Single-Phase 100-115 VAC | - Built-in | - Not Equipped | - 1.97 in. | - 90 lb | - 112 lb (Max. speed of 0.98 in/s) | - ~132 (When an external guide is used.) | - |
- $2,183.00 |
EZA6E010-A | - Single-Phase 100-115 VAC | - Built-in | - Not Equipped | - 3.94 in. | - 90 lb | - 112 lb (Max. speed of 0.98 in/s) | - ~132 (When an external guide is used.) | - |
- $2,221.00 |
EZA6E015-A | - Single-Phase 100-115 VAC | - Built-in | - Not Equipped | - 5.91 in. | - 90 lb | - 112 lb (Max. speed of 0.98 in/s) | - ~132 (When an external guide is used.) | - |
- $2,259.00 |
EZA6E020-A | - Single-Phase 100-115 VAC | - Built-in | - Not Equipped | - 7.87 in. | - 90 lb | - 112 lb (Max. speed of 0.98 in/s) | - ~132 (When an external guide is used.) | - |
- $2,298.00 |