Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
eza4-a-img
The EZA Series, with a built-in LM GuideĀ®, is a motorized cylinder offering improved performance and greater ease of use while maintaining a compact size. Simply install a load directly onto the rod, and this motorized cylinder will perform the push-motion and transfer operations. The EZA Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
  • Stroke Lengths from 50 ~ 300 mm
  • Maximum Speed: 600 mm/s
  • Maximum Transportable Mass: 9 kg* (Horizontal) / 30 kg (Vertical)
*Maximum horizontal transportable mass varies with the moment.
Unit of Measure
« 6 7 8 9 10 »  

Item #

Power Supply

Guide

Electromagnetic Brake

Stroke

Thrust

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

List Price

EZA6D030M-C - Single-Phase 200-230 VAC - Built-in - Equipped - 11.81 in. - 45 lb - 90 lb (Max. speed of 0.98 in/s)   - ~66 (When an external guide is used.)   - ~33 (When an external guide is used.)   -
$2,710.00
EZA6E005M-K - 24 VDC - Built-in - Equipped - 1.97 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - ~66 (When an external guide is used.)   -
$2,050.00
EZA6E010M-K - 24 VDC - Built-in - Equipped - 3.94 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - ~66 (When an external guide is used.)   -
$2,088.00
EZA6E015M-K - 24 VDC - Built-in - Equipped - 5.91 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - ~66 (When an external guide is used.)   -
$2,127.00
EZA6E020M-K - 24 VDC - Built-in - Equipped - 7.87 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - ~66 (When an external guide is used.)   -
$2,165.00
EZA6E025M-K - 24 VDC - Built-in - Equipped - 9.84 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - ~66 (When an external guide is used.)   -
$2,203.00
EZA6E030M-K - 24 VDC - Built-in - Equipped - 11.81 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - ~66 (When an external guide is used.)   -
$2,242.00
EZA6E005M-A - Single-Phase 100-115 VAC - Built-in - Equipped - 1.97 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - ~66 (When an external guide is used.)   -
$2,490.00
EZA6E010M-A - Single-Phase 100-115 VAC - Built-in - Equipped - 3.94 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - ~66 (When an external guide is used.)   -
$2,528.00
EZA6E015M-A - Single-Phase 100-115 VAC - Built-in - Equipped - 5.91 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - ~66 (When an external guide is used.)   -
$2,567.00
EZA6E020M-A - Single-Phase 100-115 VAC - Built-in - Equipped - 7.87 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - ~66 (When an external guide is used.)   -
$2,605.00
EZA6E025M-A - Single-Phase 100-115 VAC - Built-in - Equipped - 9.84 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - ~66 (When an external guide is used.)   -
$2,643.00
EZA6E030M-A - Single-Phase 100-115 VAC - Built-in - Equipped - 11.81 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - ~66 (When an external guide is used.)   -
$2,682.00
EZA6E005M-C - Single-Phase 200-230 VAC - Built-in - Equipped - 1.97 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - ~66 (When an external guide is used.)   -
$2,518.00
EZA6E010M-C - Single-Phase 200-230 VAC - Built-in - Equipped - 3.94 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - ~66 (When an external guide is used.)   -
$2,556.00
EZA6E015M-C - Single-Phase 200-230 VAC - Built-in - Equipped - 5.91 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - ~66 (When an external guide is used.)   -
$2,595.00
EZA6E020M-C - Single-Phase 200-230 VAC - Built-in - Equipped - 7.87 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - ~66 (When an external guide is used.)   -
$2,633.00
EZA6E025M-C - Single-Phase 200-230 VAC - Built-in - Equipped - 9.84 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - ~66 (When an external guide is used.)   -
$2,671.00
EZA6E030M-C - Single-Phase 200-230 VAC - Built-in - Equipped - 11.81 in. - 90 lb - 112 lb (Max. speed of 0.98 in/s)   - ~132 (When an external guide is used.)   - ~66 (When an external guide is used.)   -
$2,710.00
EZAM4D005K - - Built-in - Not Equipped - 1.97 in. - 16 lb - 22 lb (Max. speed of 0.98 in/s)   - ~33 (When an external guide is used.)   - -
$975.00
EZAM4D010K - - Built-in - Not Equipped - 3.94 in. - 16 lb - 22 lb (Max. speed of 0.98 in/s)   - ~33 (When an external guide is used.)   - -
$1,014.00
EZAM4D015K - - Built-in - Not Equipped - 5.91 in. - 16 lb - 22 lb (Max. speed of 0.98 in/s)   - ~33 (When an external guide is used.)   - -
$1,052.00
EZAM4D020K - - Built-in - Not Equipped - 7.87 in. - 16 lb - 22 lb (Max. speed of 0.98 in/s)   - ~33 (When an external guide is used.)   - -
$1,091.00
EZAM4D025K - - Built-in - Not Equipped - 9.84 in. - 16 lb - 22 lb (Max. speed of 0.98 in/s)   - ~33 (When an external guide is used.)   - -
$1,129.00
EZAM4D030K - - Built-in - Not Equipped - 11.81 in. - 16 lb - 22 lb (Max. speed of 0.98 in/s)   - ~33 (When an external guide is used.)   - -
$1,167.00
Unit of Measure
« 6 7 8 9 10 »