ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZAM4E010C | - | - Built-in | - Not Equipped | - 3.94 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $1,014.00 |
EZAM4E015C | - | - Built-in | - Not Equipped | - 5.91 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $1,052.00 |
EZAM4E020C | - | - Built-in | - Not Equipped | - 7.87 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $1,091.00 |
EZAM4E025C | - | - Built-in | - Not Equipped | - 9.84 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $1,129.00 |
EZAM4E030C | - | - Built-in | - Not Equipped | - 11.81 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $1,167.00 |
EZAM4D005MK | - | - Built-in | - Equipped | - 1.97 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $1,283.00 |
EZAM4D010MK | - | - Built-in | - Equipped | - 3.94 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $1,321.00 |
EZAM4D015MK | - | - Built-in | - Equipped | - 5.91 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $1,359.00 |
EZAM4D020MK | - | - Built-in | - Equipped | - 7.87 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $1,398.00 |
EZAM4D025MK | - | - Built-in | - Equipped | - 9.84 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $1,436.00 |
EZAM4D030MK | - | - Built-in | - Equipped | - 11.81 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $1,475.00 |
EZAM4D005MA | - | - Built-in | - Equipped | - 1.97 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $1,283.00 |
EZAM4D010MA | - | - Built-in | - Equipped | - 3.94 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $1,321.00 |
EZAM4D015MA | - | - Built-in | - Equipped | - 5.91 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $1,359.00 |
EZAM4D020MA | - | - Built-in | - Equipped | - 7.87 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $1,398.00 |
EZAM4D025MA | - | - Built-in | - Equipped | - 9.84 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $1,436.00 |
EZAM4D030MA | - | - Built-in | - Equipped | - 11.81 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $1,475.00 |
EZAM4D005MC | - | - Built-in | - Equipped | - 1.97 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $1,283.00 |
EZAM4D010MC | - | - Built-in | - Equipped | - 3.94 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $1,321.00 |
EZAM4D015MC | - | - Built-in | - Equipped | - 5.91 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $1,359.00 |
EZAM4D020MC | - | - Built-in | - Equipped | - 7.87 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $1,398.00 |
EZAM4D025MC | - | - Built-in | - Equipped | - 9.84 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $1,436.00 |
EZAM4D030MC | - | - Built-in | - Equipped | - 11.81 in. | - 16 lb | - 22 lb (Max. speed of 0.98 in/s) | - ~33 (When an external guide is used.) | - ~14 (When an external guide is used.) |
- $1,475.00 |
EZAM4E005MK | - | - Built-in | - Equipped | - 1.97 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $1,283.00 |
EZAM4E010MK | - | - Built-in | - Equipped | - 3.94 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $1,321.00 |