ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZAM4E015MK | - | - Built-in | - Equipped | - 5.91 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $1,359.00 |
EZAM4E020MK | - | - Built-in | - Equipped | - 7.87 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $1,398.00 |
EZAM4E025MK | - | - Built-in | - Equipped | - 9.84 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $1,436.00 |
EZAM4E030MK | - | - Built-in | - Equipped | - 11.81 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $1,475.00 |
EZAM4E005MA | - | - Built-in | - Equipped | - 1.97 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $1,283.00 |
EZAM4E010MA | - | - Built-in | - Equipped | - 3.94 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $1,321.00 |
EZAM4E015MA | - | - Built-in | - Equipped | - 5.91 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $1,359.00 |
EZAM4E020MA | - | - Built-in | - Equipped | - 7.87 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $1,398.00 |
EZAM4E025MA | - | - Built-in | - Equipped | - 9.84 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $1,436.00 |
EZAM4E030MA | - | - Built-in | - Equipped | - 11.81 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $1,475.00 |
EZAM4E005MC | - | - Built-in | - Equipped | - 1.97 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $1,283.00 |
EZAM4E010MC | - | - Built-in | - Equipped | - 3.94 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $1,321.00 |
EZAM4E015MC | - | - Built-in | - Equipped | - 5.91 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $1,359.00 |
EZAM4E020MC | - | - Built-in | - Equipped | - 7.87 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $1,398.00 |
EZAM4E025MC | - | - Built-in | - Equipped | - 9.84 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $1,436.00 |
EZAM4E030MC | - | - Built-in | - Equipped | - 11.81 in. | - 31 lb | - 45 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - ~31 (When an external guide is used.) |
- $1,475.00 |
EZAM6D005K | - | - Built-in | - Not Equipped | - 1.97 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $1,091.00 |
EZAM6D010K | - | - Built-in | - Not Equipped | - 3.94 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $1,129.00 |
EZAM6D015K | - | - Built-in | - Not Equipped | - 5.91 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $1,167.00 |
EZAM6D020K | - | - Built-in | - Not Equipped | - 7.87 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $1,206.00 |
EZAM6D025K | - | - Built-in | - Not Equipped | - 9.84 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $1,244.00 |
EZAM6D030K | - | - Built-in | - Not Equipped | - 11.81 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $1,283.00 |
EZAM6D005A | - | - Built-in | - Not Equipped | - 1.97 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $1,091.00 |
EZAM6D010A | - | - Built-in | - Not Equipped | - 3.94 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $1,129.00 |
EZAM6D015A | - | - Built-in | - Not Equipped | - 5.91 in. | - 45 lb | - 90 lb (Max. speed of 0.98 in/s) | - ~66 (When an external guide is used.) | - |
- $1,167.00 |