Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ezc4e-a-img
The EZC II series is a space saving ball screw system ideal for high speed positioning of large transportable masses or applications where the load is pushed or pulled. The EZC II Series motorized cylinder employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
  • Stroke Lengths from 50 ~ 300 mm
  • Maximum Speed: 600 mm/s
  • Maximum Transportable Mass*: 60 kg (Horizontal) / 30 kg (Vertical)
*When external guide is used.
Unit of Measure
 1 2 3 4 5 »  

Item #

Power Supply

Guide

Electromagnetic Brake

Stroke

Thrust

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

List Price

EZC4E010-A - Single-Phase 100-115 VAC - Not Equipped - Not Equipped - 3.94 in. - 31 lb - 45 lb - 66 lb - -
EZC4E015-A - Single-Phase 100-115 VAC - Not Equipped - Not Equipped - 5.91 in. - 31 lb - 45 lb - 66 lb - -
EZC4E020-A - Single-Phase 100-115 VAC - Not Equipped - Not Equipped - 7.87 in. - 31 lb - 45 lb - 66 lb - -
EZC4E025-A - Single-Phase 100-115 VAC - Not Equipped - Not Equipped - 9.84 in. - 31 lb - 45 lb - 66 lb - -
EZC4E030-A - Single-Phase 100-115 VAC - Not Equipped - Not Equipped - 11.81 in. - 31 lb - 45 lb - 66 lb - -
EZC4E005-C - Single-Phase 200-230 VAC - Not Equipped - Not Equipped - 1.97 in. - 31 lb - 45 lb - 66 lb - -
EZC4E010-C - Single-Phase 200-230 VAC - Not Equipped - Not Equipped - 3.94 in. - 31 lb - 45 lb - 66 lb - -
EZC4E015-C - Single-Phase 200-230 VAC - Not Equipped - Not Equipped - 5.91 in. - 31 lb - 45 lb - 66 lb - -
EZC4E020-C - Single-Phase 200-230 VAC - Not Equipped - Not Equipped - 7.87 in. - 31 lb - 45 lb - 66 lb - -
EZC4E025-C - Single-Phase 200-230 VAC - Not Equipped - Not Equipped - 9.84 in. - 31 lb - 45 lb - 66 lb - -
EZC4E030-C - Single-Phase 200-230 VAC - Not Equipped - Not Equipped - 11.81 in. - 31 lb - 45 lb - 66 lb - -
EZC4D005M-K - 24 VDC - Not Equipped - Equipped - 1.97 in. - 16 lb - 22 lb - 33 lb - 14 lb -
EZC4D010M-K - 24 VDC - Not Equipped - Equipped - 3.94 in. - 16 lb - 22 lb - 33 lb - 14 lb -
EZC4D015M-K - 24 VDC - Not Equipped - Equipped - 5.91 in. - 16 lb - 22 lb - 33 lb - 14 lb -
EZC4D020M-K - 24 VDC - Not Equipped - Equipped - 7.87 in. - 16 lb - 22 lb - 33 lb - 14 lb -
EZC4D025M-K - 24 VDC - Not Equipped - Equipped - 9.84 in. - 16 lb - 22 lb - 33 lb - 14 lb -
EZC4D030M-K - 24 VDC - Not Equipped - Equipped - 11.81 in. - 16 lb - 22 lb - 33 lb - 14 lb -
EZC4D005M-A - Single-Phase 100-115 VAC - Not Equipped - Equipped - 1.97 in. - 16 lb - 22 lb - 33 lb - 14 lb -
EZC4D010M-A - Single-Phase 100-115 VAC - Not Equipped - Equipped - 3.94 in. - 16 lb - 22 lb - 33 lb - 14 lb -
EZC4D015M-A - Single-Phase 100-115 VAC - Not Equipped - Equipped - 5.91 in. - 16 lb - 22 lb - 33 lb - 14 lb -
EZC4D020M-A - Single-Phase 100-115 VAC - Not Equipped - Equipped - 7.87 in. - 16 lb - 22 lb - 33 lb - 14 lb -
EZC4D025M-A - Single-Phase 100-115 VAC - Not Equipped - Equipped - 9.84 in. - 16 lb - 22 lb - 33 lb - 14 lb -
EZC4D030M-A - Single-Phase 100-115 VAC - Not Equipped - Equipped - 11.81 in. - 16 lb - 22 lb - 33 lb - 14 lb -
EZC4D005M-C - Single-Phase 200-230 VAC - Not Equipped - Equipped - 1.97 in. - 16 lb - 22 lb - 33 lb - 14 lb -
EZC4D010M-C - Single-Phase 200-230 VAC - Not Equipped - Equipped - 3.94 in. - 16 lb - 22 lb - 33 lb - 14 lb -
Unit of Measure
 1 2 3 4 5 »