ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZC6D020-K | - 24 VDC | - Not Equipped | - Not Equipped | - 7.87 in. | - 45 lb | - 90 lb | - 66 lb | - | - |
EZC6D025-K | - 24 VDC | - Not Equipped | - Not Equipped | - 9.84 in. | - 45 lb | - 90 lb | - 66 lb | - | - |
EZC6D030-K | - 24 VDC | - Not Equipped | - Not Equipped | - 11.81 in. | - 45 lb | - 90 lb | - 66 lb | - | - |
EZC6D005-A | - Single-Phase 100-115 VAC | - Not Equipped | - Not Equipped | - 1.97 in. | - 45 lb | - 90 lb | - 66 lb | - | - |
EZC6D010-A | - Single-Phase 100-115 VAC | - Not Equipped | - Not Equipped | - 3.94 in. | - 45 lb | - 90 lb | - 66 lb | - | - |
EZC6D015-A | - Single-Phase 100-115 VAC | - Not Equipped | - Not Equipped | - 5.91 in. | - 45 lb | - 90 lb | - 66 lb | - | - |
EZC6D020-A | - Single-Phase 100-115 VAC | - Not Equipped | - Not Equipped | - 7.87 in. | - 45 lb | - 90 lb | - 66 lb | - | - |
EZC6D025-A | - Single-Phase 100-115 VAC | - Not Equipped | - Not Equipped | - 9.84 in. | - 45 lb | - 90 lb | - 66 lb | - | - |
EZC6D030-A | - Single-Phase 100-115 VAC | - Not Equipped | - Not Equipped | - 11.81 in. | - 45 lb | - 90 lb | - 66 lb | - | - |
EZC6D005-C | - Single-Phase 200-230 VAC | - Not Equipped | - Not Equipped | - 1.97 in. | - 45 lb | - 90 lb | - 66 lb | - | - |
EZC6D010-C | - Single-Phase 200-230 VAC | - Not Equipped | - Not Equipped | - 3.94 in. | - 45 lb | - 90 lb | - 66 lb | - | - |
EZC6D015-C | - Single-Phase 200-230 VAC | - Not Equipped | - Not Equipped | - 5.91 in. | - 45 lb | - 90 lb | - 66 lb | - | - |
EZC6D020-C | - Single-Phase 200-230 VAC | - Not Equipped | - Not Equipped | - 7.87 in. | - 45 lb | - 90 lb | - 66 lb | - | - |
EZC6D025-C | - Single-Phase 200-230 VAC | - Not Equipped | - Not Equipped | - 9.84 in. | - 45 lb | - 90 lb | - 66 lb | - | - |
EZC6D030-C | - Single-Phase 200-230 VAC | - Not Equipped | - Not Equipped | - 11.81 in. | - 45 lb | - 90 lb | - 66 lb | - | - |
EZC6E005-K | - 24 VDC | - Not Equipped | - Not Equipped | - 1.97 in. | - 90 lb | - 112 lb | - 132 lb | - | - |
EZC6E010-K | - 24 VDC | - Not Equipped | - Not Equipped | - 3.94 in. | - 90 lb | - 112 lb | - 132 lb | - | - |
EZC6E015-K | - 24 VDC | - Not Equipped | - Not Equipped | - 5.91 in. | - 90 lb | - 112 lb | - 132 lb | - | - |
EZC6E020-K | - 24 VDC | - Not Equipped | - Not Equipped | - 7.87 in. | - 90 lb | - 112 lb | - 132 lb | - | - |
EZC6E025-K | - 24 VDC | - Not Equipped | - Not Equipped | - 9.84 in. | - 90 lb | - 112 lb | - 132 lb | - | - |
EZC6E030-K | - 24 VDC | - Not Equipped | - Not Equipped | - 11.81 in. | - 90 lb | - 112 lb | - 132 lb | - | - |
EZC6E005-A | - Single-Phase 100-115 VAC | - Not Equipped | - Not Equipped | - 1.97 in. | - 90 lb | - 112 lb | - 132 lb | - | - |
EZC6E010-A | - Single-Phase 100-115 VAC | - Not Equipped | - Not Equipped | - 3.94 in. | - 90 lb | - 112 lb | - 132 lb | - | - |
EZC6E015-A | - Single-Phase 100-115 VAC | - Not Equipped | - Not Equipped | - 5.91 in. | - 90 lb | - 112 lb | - 132 lb | - | - |
EZC6E020-A | - Single-Phase 100-115 VAC | - Not Equipped | - Not Equipped | - 7.87 in. | - 90 lb | - 112 lb | - 132 lb | - | - |