ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZCM4E010C | - | - Not Equipped | - Not Equipped | - 3.94 in. | - 31 lb | - 45 lb | - 66 lb | - | - |
EZCM4E015C | - | - Not Equipped | - Not Equipped | - 5.91 in. | - 31 lb | - 45 lb | - 66 lb | - | - |
EZCM4E020C | - | - Not Equipped | - Not Equipped | - 7.87 in. | - 31 lb | - 45 lb | - 66 lb | - | - |
EZCM4E025C | - | - Not Equipped | - Not Equipped | - 9.84 in. | - 31 lb | - 45 lb | - 66 lb | - | - |
EZCM4E030C | - | - Not Equipped | - Not Equipped | - 11.81 in. | - 31 lb | - 45 lb | - 66 lb | - | - |
EZCM4D005MK | - | - Not Equipped | - Equipped | - 1.97 in. | - 16 lb | - 22 lb | - 33 lb | - 14 lb | - |
EZCM4D010MK | - | - Not Equipped | - Equipped | - 3.94 in. | - 16 lb | - 22 lb | - 33 lb | - 14 lb | - |
EZCM4D015MK | - | - Not Equipped | - Equipped | - 5.91 in. | - 16 lb | - 22 lb | - 33 lb | - 14 lb | - |
EZCM4D020MK | - | - Not Equipped | - Equipped | - 7.87 in. | - 16 lb | - 22 lb | - 33 lb | - 14 lb | - |
EZCM4D025MK | - | - Not Equipped | - Equipped | - 9.84 in. | - 16 lb | - 22 lb | - 33 lb | - 14 lb | - |
EZCM4D030MK | - | - Not Equipped | - Equipped | - 11.81 in. | - 16 lb | - 22 lb | - 33 lb | - 14 lb | - |
EZCM4D005MA | - | - Not Equipped | - Equipped | - 1.97 in. | - 16 lb | - 22 lb | - 33 lb | - 14 lb | - |
EZCM4D010MA | - | - Not Equipped | - Equipped | - 3.94 in. | - 16 lb | - 22 lb | - 33 lb | - 14 lb | - |
EZCM4D015MA | - | - Not Equipped | - Equipped | - 5.91 in. | - 16 lb | - 22 lb | - 33 lb | - 14 lb | - |
EZCM4D020MA | - | - Not Equipped | - Equipped | - 7.87 in. | - 16 lb | - 22 lb | - 33 lb | - 14 lb | - |
EZCM4D025MA | - | - Not Equipped | - Equipped | - 9.84 in. | - 16 lb | - 22 lb | - 33 lb | - 14 lb | - |
EZCM4D030MA | - | - Not Equipped | - Equipped | - 11.81 in. | - 16 lb | - 22 lb | - 33 lb | - 14 lb | - |
EZCM4D005MC | - | - Not Equipped | - Equipped | - 1.97 in. | - 16 lb | - 22 lb | - 33 lb | - 14 lb | - |
EZCM4D010MC | - | - Not Equipped | - Equipped | - 3.94 in. | - 16 lb | - 22 lb | - 33 lb | - 14 lb | - |
EZCM4D015MC | - | - Not Equipped | - Equipped | - 5.91 in. | - 16 lb | - 22 lb | - 33 lb | - 14 lb | - |
EZCM4D020MC | - | - Not Equipped | - Equipped | - 7.87 in. | - 16 lb | - 22 lb | - 33 lb | - 14 lb | - |
EZCM4D025MC | - | - Not Equipped | - Equipped | - 9.84 in. | - 16 lb | - 22 lb | - 33 lb | - 14 lb | - |
EZCM4D030MC | - | - Not Equipped | - Equipped | - 11.81 in. | - 16 lb | - 22 lb | - 33 lb | - 14 lb | - |
EZCM4E005MK | - | - Not Equipped | - Equipped | - 1.97 in. | - 31 lb | - 45 lb | - 66 lb | - 31 lb | - |
EZCM4E010MK | - | - Not Equipped | - Equipped | - 3.94 in. | - 31 lb | - 45 lb | - 66 lb | - 31 lb | - |