ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZCM6E025C | - | - Not Equipped | - Not Equipped | - 9.84 in. | - 90 lb | - 112 lb | - 132 lb | - | - |
EZCM6E030C | - | - Not Equipped | - Not Equipped | - 11.81 in. | - 90 lb | - 112 lb | - 132 lb | - | - |
EZCM6D005MK | - | - Not Equipped | - Equipped | - 1.97 in. | - 45 lb | - 90 lb | - 66 lb | - 33 lb | - |
EZCM6D010MK | - | - Not Equipped | - Equipped | - 3.94 in. | - 45 lb | - 90 lb | - 66 lb | - 33 lb | - |
EZCM6D015MK | - | - Not Equipped | - Equipped | - 5.91 in. | - 45 lb | - 90 lb | - 66 lb | - 33 lb | - |
EZCM6D020MK | - | - Not Equipped | - Equipped | - 7.87 in. | - 45 lb | - 90 lb | - 66 lb | - 33 lb | - |
EZCM6D025MK | - | - Not Equipped | - Equipped | - 9.84 in. | - 45 lb | - 90 lb | - 66 lb | - 33 lb | - |
EZCM6D030MK | - | - Not Equipped | - Equipped | - 11.81 in. | - 45 lb | - 90 lb | - 66 lb | - 33 lb | - |
EZCM6D005MA | - | - Not Equipped | - Equipped | - 1.97 in. | - 45 lb | - 90 lb | - 66 lb | - 33 lb | - |
EZCM6D010MA | - | - Not Equipped | - Equipped | - 3.94 in. | - 45 lb | - 90 lb | - 66 lb | - 33 lb | - |
EZCM6D015MA | - | - Not Equipped | - Equipped | - 5.91 in. | - 45 lb | - 90 lb | - 66 lb | - 33 lb | - |
EZCM6D020MA | - | - Not Equipped | - Equipped | - 7.87 in. | - 45 lb | - 90 lb | - 66 lb | - 33 lb | - |
EZCM6D025MA | - | - Not Equipped | - Equipped | - 9.84 in. | - 45 lb | - 90 lb | - 66 lb | - 33 lb | - |
EZCM6D030MA | - | - Not Equipped | - Equipped | - 11.81 in. | - 45 lb | - 90 lb | - 66 lb | - 33 lb | - |
EZCM6D005MC | - | - Not Equipped | - Equipped | - 1.97 in. | - 45 lb | - 90 lb | - 66 lb | - 33 lb | - |
EZCM6D010MC | - | - Not Equipped | - Equipped | - 3.94 in. | - 45 lb | - 90 lb | - 66 lb | - 33 lb | - |
EZCM6D015MC | - | - Not Equipped | - Equipped | - 5.91 in. | - 45 lb | - 90 lb | - 66 lb | - 33 lb | - |
EZCM6D020MC | - | - Not Equipped | - Equipped | - 7.87 in. | - 45 lb | - 90 lb | - 66 lb | - 33 lb | - |
EZCM6D025MC | - | - Not Equipped | - Equipped | - 9.84 in. | - 45 lb | - 90 lb | - 66 lb | - 33 lb | - |
EZCM6D030MC | - | - Not Equipped | - Equipped | - 11.81 in. | - 45 lb | - 90 lb | - 66 lb | - 33 lb | - |
EZCM6E005MK | - | - Not Equipped | - Equipped | - 1.97 in. | - 90 lb | - 112 lb | - 132 lb | - 66 lb | - |
EZCM6E010MK | - | - Not Equipped | - Equipped | - 3.94 in. | - 90 lb | - 112 lb | - 132 lb | - 66 lb | - |
EZCM6E015MK | - | - Not Equipped | - Equipped | - 5.91 in. | - 90 lb | - 112 lb | - 132 lb | - 66 lb | - |
EZCM6E020MK | - | - Not Equipped | - Equipped | - 7.87 in. | - 90 lb | - 112 lb | - 132 lb | - 66 lb | - |
EZCM6E025MK | - | - Not Equipped | - Equipped | - 9.84 in. | - 90 lb | - 112 lb | - 132 lb | - 66 lb | - |