ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZC4D015M-C | - Single-Phase 200-230 VAC | - Not Equipped | - Equipped | - 5.91 in. | - 16 lb | - 22 lb | - 33 lb | - 14 lb | - |
EZC4D020M-C | - Single-Phase 200-230 VAC | - Not Equipped | - Equipped | - 7.87 in. | - 16 lb | - 22 lb | - 33 lb | - 14 lb | - |
EZC4D025M-C | - Single-Phase 200-230 VAC | - Not Equipped | - Equipped | - 9.84 in. | - 16 lb | - 22 lb | - 33 lb | - 14 lb | - |
EZC4D030M-C | - Single-Phase 200-230 VAC | - Not Equipped | - Equipped | - 11.81 in. | - 16 lb | - 22 lb | - 33 lb | - 14 lb | - |
EZC4E005M-K | - 24 VDC | - Not Equipped | - Equipped | - 1.97 in. | - 31 lb | - 45 lb | - 66 lb | - 31 lb | - |
EZC4E010M-K | - 24 VDC | - Not Equipped | - Equipped | - 3.94 in. | - 31 lb | - 45 lb | - 66 lb | - 31 lb | - |
EZC4E015M-K | - 24 VDC | - Not Equipped | - Equipped | - 5.91 in. | - 31 lb | - 45 lb | - 66 lb | - 31 lb | - |
EZC4E020M-K | - 24 VDC | - Not Equipped | - Equipped | - 7.87 in. | - 31 lb | - 45 lb | - 66 lb | - 31 lb | - |
EZC4E025M-K | - 24 VDC | - Not Equipped | - Equipped | - 9.84 in. | - 31 lb | - 45 lb | - 66 lb | - 31 lb | - |
EZC4E030M-K | - 24 VDC | - Not Equipped | - Equipped | - 11.81 in. | - 31 lb | - 45 lb | - 66 lb | - 31 lb | - |
EZC4E005M-A | - Single-Phase 100-115 VAC | - Not Equipped | - Equipped | - 1.97 in. | - 31 lb | - 45 lb | - 66 lb | - 31 lb | - |
EZC4E010M-A | - Single-Phase 100-115 VAC | - Not Equipped | - Equipped | - 3.94 in. | - 31 lb | - 45 lb | - 66 lb | - 31 lb | - |
EZC4E015M-A | - Single-Phase 100-115 VAC | - Not Equipped | - Equipped | - 5.91 in. | - 31 lb | - 45 lb | - 66 lb | - 31 lb | - |
EZC4E020M-A | - Single-Phase 100-115 VAC | - Not Equipped | - Equipped | - 7.87 in. | - 31 lb | - 45 lb | - 66 lb | - 31 lb | - |
EZC4E025M-A | - Single-Phase 100-115 VAC | - Not Equipped | - Equipped | - 9.84 in. | - 31 lb | - 45 lb | - 66 lb | - 31 lb | - |
EZC4E030M-A | - Single-Phase 100-115 VAC | - Not Equipped | - Equipped | - 11.81 in. | - 31 lb | - 45 lb | - 66 lb | - 31 lb | - |
EZC4E005M-C | - Single-Phase 200-230 VAC | - Not Equipped | - Equipped | - 1.97 in. | - 31 lb | - 45 lb | - 66 lb | - 31 lb | - |
EZC4E010M-C | - Single-Phase 200-230 VAC | - Not Equipped | - Equipped | - 3.94 in. | - 31 lb | - 45 lb | - 66 lb | - 31 lb | - |
EZC4E015M-C | - Single-Phase 200-230 VAC | - Not Equipped | - Equipped | - 5.91 in. | - 31 lb | - 45 lb | - 66 lb | - 31 lb | - |
EZC4E020M-C | - Single-Phase 200-230 VAC | - Not Equipped | - Equipped | - 7.87 in. | - 31 lb | - 45 lb | - 66 lb | - 31 lb | - |
EZC4E025M-C | - Single-Phase 200-230 VAC | - Not Equipped | - Equipped | - 9.84 in. | - 31 lb | - 45 lb | - 66 lb | - 31 lb | - |
EZC4E030M-C | - Single-Phase 200-230 VAC | - Not Equipped | - Equipped | - 11.81 in. | - 31 lb | - 45 lb | - 66 lb | - 31 lb | - |
EZC6D005-K | - 24 VDC | - Not Equipped | - Not Equipped | - 1.97 in. | - 45 lb | - 90 lb | - 66 lb | - | - |
EZC6D010-K | - 24 VDC | - Not Equipped | - Not Equipped | - 3.94 in. | - 45 lb | - 90 lb | - 66 lb | - | - |
EZC6D015-K | - 24 VDC | - Not Equipped | - Not Equipped | - 5.91 in. | - 45 lb | - 90 lb | - 66 lb | - | - |