ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZCM4D005A | - | - Not Equipped | - Not Equipped | - 1.97 in. | - 16 lb | - 22 lb | - 33 lb | - | - |
EZCM4D010A | - | - Not Equipped | - Not Equipped | - 3.94 in. | - 16 lb | - 22 lb | - 33 lb | - | - |
EZCM4D015A | - | - Not Equipped | - Not Equipped | - 5.91 in. | - 16 lb | - 22 lb | - 33 lb | - | - |
EZCM4D020A | - | - Not Equipped | - Not Equipped | - 7.87 in. | - 16 lb | - 22 lb | - 33 lb | - | - |
EZCM4D025A | - | - Not Equipped | - Not Equipped | - 9.84 in. | - 16 lb | - 22 lb | - 33 lb | - | - |
EZCM4D030A | - | - Not Equipped | - Not Equipped | - 11.81 in. | - 16 lb | - 22 lb | - 33 lb | - | - |
EZCM4D005C | - | - Not Equipped | - Not Equipped | - 1.97 in. | - 16 lb | - 22 lb | - 33 lb | - | - |
EZCM4D010C | - | - Not Equipped | - Not Equipped | - 3.94 in. | - 16 lb | - 22 lb | - 33 lb | - | - |
EZCM4D015C | - | - Not Equipped | - Not Equipped | - 5.91 in. | - 16 lb | - 22 lb | - 33 lb | - | - |
EZCM4D020C | - | - Not Equipped | - Not Equipped | - 7.87 in. | - 16 lb | - 22 lb | - 33 lb | - | - |
EZCM4D025C | - | - Not Equipped | - Not Equipped | - 9.84 in. | - 16 lb | - 22 lb | - 33 lb | - | - |
EZCM4D030C | - | - Not Equipped | - Not Equipped | - 11.81 in. | - 16 lb | - 22 lb | - 33 lb | - | - |
EZCM4E005K | - | - Not Equipped | - Not Equipped | - 1.97 in. | - 31 lb | - 45 lb | - 66 lb | - | - |
EZCM4E010K | - | - Not Equipped | - Not Equipped | - 3.94 in. | - 31 lb | - 45 lb | - 66 lb | - | - |
EZCM4E015K | - | - Not Equipped | - Not Equipped | - 5.91 in. | - 31 lb | - 45 lb | - 66 lb | - | - |
EZCM4E020K | - | - Not Equipped | - Not Equipped | - 7.87 in. | - 31 lb | - 45 lb | - 66 lb | - | - |
EZCM4E025K | - | - Not Equipped | - Not Equipped | - 9.84 in. | - 31 lb | - 45 lb | - 66 lb | - | - |
EZCM4E030K | - | - Not Equipped | - Not Equipped | - 11.81 in. | - 31 lb | - 45 lb | - 66 lb | - | - |
EZCM4E005A | - | - Not Equipped | - Not Equipped | - 1.97 in. | - 31 lb | - 45 lb | - 66 lb | - | - |
EZCM4E010A | - | - Not Equipped | - Not Equipped | - 3.94 in. | - 31 lb | - 45 lb | - 66 lb | - | - |
EZCM4E015A | - | - Not Equipped | - Not Equipped | - 5.91 in. | - 31 lb | - 45 lb | - 66 lb | - | - |
EZCM4E020A | - | - Not Equipped | - Not Equipped | - 7.87 in. | - 31 lb | - 45 lb | - 66 lb | - | - |
EZCM4E025A | - | - Not Equipped | - Not Equipped | - 9.84 in. | - 31 lb | - 45 lb | - 66 lb | - | - |
EZCM4E030A | - | - Not Equipped | - Not Equipped | - 11.81 in. | - 31 lb | - 45 lb | - 66 lb | - | - |
EZCM4E005C | - | - Not Equipped | - Not Equipped | - 1.97 in. | - 31 lb | - 45 lb | - 66 lb | - | - |