ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Outer Diameter (in) |
Length (in) |
Shaft Hole Diameter 1 (in) |
Shaft Hole Diameter 2 (in) |
Nominal Torque (lb-in) |
List Price |
---|---|---|---|---|---|---|---|
MCS401018 | - Flexible Coupling (10 mm to 18 mm) | - 1.57 | - 2.60 | - 0.39 | - 0.71 | - 150 | - |
MCS401020 | - Flexible Coupling (10 mm to 20 mm) | - 1.57 | - 2.60 | - 0.39 | - 0.79 | - 150 | - |
MCS401214 | - Flexible Coupling (12 mm to 14 mm) | - 1.57 | - 2.60 | - 0.47 | - 0.55 | - 150 | - |
MCS401216 | - Flexible Coupling (12 mm to 16 mm) | - 1.57 | - 2.60 | - 0.47 | - 0.63 | - 150 | - |
MCS401218 | - Flexible Coupling (12 mm to 18 mm) | - 1.57 | - 2.60 | - 0.47 | - 0.71 | - 150 | - |
MCS401220 | - Flexible Coupling (12 mm to 20 mm) | - 1.57 | - 2.60 | - 0.47 | - 0.79 | - 150 | - |
MCS551218 | - Flexible Coupling (12 mm to 18 mm) | - 2.17 | - 3.07 | - 0.47 | - 0.71 | - 530 | - |
MCS551220 | - Flexible Coupling (12 mm to 20 mm) | - 2.17 | - 3.07 | - 0.47 | - 0.79 | - 530 | - |
MCS551222 | - Flexible Coupling (12 mm to 22 mm) | - 2.17 | - 3.07 | - 0.47 | - 0.87 | - 530 | - |
MCS551224 | - Flexible Coupling (12 mm to 24 mm) | - 2.17 | - 3.07 | - 0.47 | - 0.94 | - 530 | - |
MCS551418 | - Flexible Coupling (14 mm to 18 mm) | - 2.17 | - 3.07 | - 0.55 | - 0.71 | - 530 | - |
MCS551420 | - Flexible Coupling (14 mm to 20 mm) | - 2.17 | - 3.07 | - 0.55 | - 0.79 | - 530 | - |
MCS551424 | - Flexible Coupling (14 mm to 24 mm) | - 2.17 | - 3.07 | - 0.55 | - 0.94 | - 530 | - |
MCS551822 | - Flexible Coupling (18 mm to 22 mm) | - 2.17 | - 3.07 | - 0.71 | - 0.87 | - 530 | - |
MCS551824 | - Flexible Coupling (18 mm to 24 mm) | - 2.17 | - 3.07 | - 0.71 | - 0.94 | - 530 | - |
MCS651822 | - Flexible Coupling (18 mm to 22 mm) | - 2.56 | - 3.54 | - 0.71 | - 0.87 | - 1410 | - |
MCS651824 | - Flexible Coupling (18 mm to 24 mm) | - 2.56 | - 3.54 | - 0.71 | - 0.94 | - 1410 | - |
MCS652022 | - Flexible Coupling (20 mm to 22 mm) | - 2.56 | - 3.54 | - 0.79 | - 0.87 | - 1410 | - |
MCS301016 | - Flexible Coupling (10 mm to 16 mm) | - 1.18 | - 1.38 | - 0.39 | - 0.63 | - 110 | - |
MCS300612 | - Flexible Coupling (6 mm to 12 mm) | - 1.18 | - 1.38 | - 0.24 | - 0.47 | - 110 | - |
MCS300615 | - Flexible Coupling (6 mm to 15 mm) | - 1.18 | - 1.38 | - 0.24 | - 0.59 | - 110 | - |
MCS300616 | - Flexible Coupling (6 mm to 16 mm) | - 1.18 | - 1.38 | - 0.24 | - 0.63 | - 110 | - |
MCL55F10F12 | - Flexible Coupling (5/8 in. to 19.05) | - 2.17 | - 2.99 | - 0.63 | - 0.75 | - 530 | - |
MCV150305 | - Flexible Coupling (3 mm to 5 mm) | - | - | - | - | - | - |
MCV150404 | - Flexible Coupling (4 mm to 4 mm) | - | - | - | - | - | - |