ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Outer Diameter (in) |
Length (in) |
Shaft Hole Diameter 1 (in) |
Shaft Hole Diameter 2 (in) |
Nominal Torque (lb-in) |
List Price |
---|---|---|---|---|---|---|---|
MCV150405 | - Flexible Coupling (4 mm to 5 mm) | - | - | - | - | - | - |
MCV150406 | - Flexible Coupling (4 mm to 6 mm) | - | - | - | - | - | - |
MCV150505 | - Flexible Coupling (5 mm to 5 mm) | - | - | - | - | - | - |
MCV150506 | - Flexible Coupling (5 mm to 6 mm) | - | - | - | - | - | - |
MCV150606 | - Flexible Coupling (6 mm to 6 mm) | - | - | - | - | - | - |
MCV190505 | - Flexible Coupling (5 mm to 5 mm) | - 0.75 | - 1.02 | - 0.20 | - 0.20 | - 18.50 | - |
MCV190506 | - Flexible Coupling (5 mm to 6 mm) | - 0.75 | - 1.02 | - 0.20 | - 0.24 | - 18.50 | - |
MCV190508 | - Flexible Coupling (5 mm to 8 mm) | - 0.75 | - 1.02 | - 0.20 | - 0.32 | - 18.50 | - |
MCV190606 | - Flexible Coupling (6 mm to 6 mm) | - 0.75 | - 1.02 | - 0.24 | - 0.24 | - 18.50 | - |
MCV190608 | - Flexible Coupling (6 mm to 8 mm) | - 0.75 | - 1.02 | - 0.24 | - 0.32 | - 18.50 | - |
MCV190808 | - Flexible Coupling (8 mm to 8 mm) | - 0.75 | - 1.02 | - 0.32 | - 0.32 | - 18.50 | - |
MCV250506 | - Flexible Coupling (5 mm to 6 mm) | - 0.98 | - 1.26 | - 0.20 | - 0.24 | - 35 | - |
MCV250508 | - Flexible Coupling (5 mm to 8 mm) | - 0.98 | - 1.26 | - 0.20 | - 0.32 | - 35 | - |
MCV250608 | - Flexible Coupling (6 mm to 8 mm) | - 0.98 | - 1.26 | - 0.24 | - 0.32 | - 35 | - |
MCV250610 | - Flexible Coupling (6 mm to 10 mm) | - 0.98 | - 1.26 | - 0.24 | - 0.39 | - 35 | - |
MCV2506A08 | - Flexible Coupling (1/4 in. to 8 mm) | - 0.98 | - 1.26 | - 0.25 | - 0.32 | - 35 | - |
MCV2506A10 | - Flexible Coupling (1/4 in. to 10 mm) | - 0.98 | - 1.26 | - 0.25 | - 0.39 | - 35 | - |
MCV250808 | - Flexible Coupling (8 mm to 8 mm) | - 0.98 | - 1.26 | - 0.32 | - 0.32 | - 35 | - |
MCV250810 | - Flexible Coupling (8 mm to 10 mm) | - 0.98 | - 1.26 | - 0.32 | - 0.39 | - 35 | - |
MCV250812 | - Flexible Coupling (8 mm to 12 mm) | - 0.98 | - 1.26 | - 0.32 | - 0.47 | - 35 | - |
MCV251010 | - Flexible Coupling (10 mm to 10 mm) | - 0.98 | - 1.26 | - 0.39 | - 0.39 | - 35 | - |
MCV251012 | - Flexible Coupling (10 mm to 12 mm) | - 0.98 | - 1.26 | - 0.39 | - 0.47 | - 35 | - |
MCV300808 | - Flexible Coupling (8 mm to 8 mm) | - 1.18 | - 1.42 | - 0.32 | - 0.32 | - 55 | - |
MCV300810 | - Flexible Coupling (8 mm to 10 mm) | - 1.18 | - 1.42 | - 0.32 | - 0.39 | - 55 | - |
MCV300812 | - Flexible Coupling (8 mm to 12 mm) | - 1.18 | - 1.42 | - 0.32 | - 0.47 | - 55 | - |