ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Outer Diameter (in) |
Length (in) |
Shaft Hole Diameter 1 (in) |
Shaft Hole Diameter 2 (in) |
Nominal Torque (lb-in) |
List Price |
---|---|---|---|---|---|---|---|
MCV300814 | - Flexible Coupling (8 mm to 14 mm) | - 1.18 | - 1.42 | - 0.32 | - 0.55 | - 55 | - |
MCV300815 | - Flexible Coupling (8 mm to 15 mm) | - 1.18 | - 1.42 | - 0.32 | - 0.59 | - 55 | - |
MCV301010 | - Flexible Coupling (10 mm to 10 mm) | - 1.18 | - 1.42 | - 0.39 | - 0.39 | - 55 | - |
MCV301012 | - Flexible Coupling (10 mm to 12 mm) | - 1.18 | - 1.42 | - 0.39 | - 0.47 | - 55 | - |
MCV301014 | - Flexible Coupling (10 mm to 14 mm) | - 1.18 | - 1.42 | - 0.39 | - 0.55 | - 55 | - |
MCV301015 | - Flexible Coupling (10 mm to 15 mm) | - 1.18 | - 1.42 | - 0.39 | - 0.59 | - 55 | - |
MCV301214 | - Flexible Coupling (12 mm to 14 mm) | - 1.18 | - 1.42 | - 0.47 | - 0.55 | - 55 | - |
MCV301414 | - Flexible Coupling (14 mm to 14 mm) | - 1.18 | - 1.42 | - 0.55 | - 0.55 | - 55 | - |
MCV301415 | - Flexible Coupling (14 mm to 15 mm) | - 1.18 | - 1.42 | - 0.55 | - 0.59 | - 55 | - |
MCV340814 | - Flexible Coupling (8 mm to 14 mm) | - 1.34 | - 1.50 | - 0.32 | - 0.55 | - 70 | - |
MCV341014 | - Flexible Coupling (10 mm to 14 mm) | - 1.34 | - 1.50 | - 0.39 | - 0.55 | - 70 | - |
MCV341214 | - Flexible Coupling (12 mm to 14 mm) | - 1.34 | - 1.50 | - 0.47 | - 0.55 | - 70 | - |
MCV341414 | - Flexible Coupling (14 mm to 14 mm) | - 1.34 | - 1.50 | - 0.55 | - 0.55 | - 70 | - |
MCV341415 | - Flexible Coupling (14 mm to 15 mm) | - 1.34 | - 1.50 | - 0.55 | - 0.59 | - 70 | - |
MCV341416 | - Flexible Coupling (14 mm to 16 mm) | - 1.34 | - 1.50 | - 0.55 | - 0.63 | - 70 | - |
MCV391014 | - Flexible Coupling (10 mm to 14 mm) | - 1.54 | - 1.89 | - 0.39 | - 0.55 | - 119 | - |
MCV391016 | - Flexible Coupling (10 mm to 16 mm) | - 1.54 | - 1.89 | - 0.39 | - 0.63 | - 119 | - |
MCV391214 | - Flexible Coupling (12 mm to 14 mm) | - 1.54 | - 1.89 | - 0.47 | - 0.55 | - 119 | - |
MCV391216 | - Flexible Coupling (12 mm to 16 mm) | - 1.54 | - 1.89 | - 0.47 | - 0.63 | - 119 | - |
MCV391414 | - Flexible Coupling (14 mm to 14 mm) | - 1.54 | - 1.89 | - 0.55 | - 0.55 | - 119 | - |
MCV391415 | - Flexible Coupling (14 mm to 15 mm) | - 1.54 | - 1.89 | - 0.55 | - 0.59 | - 119 | - |
MCV391416 | - Flexible Coupling (14 mm to 16 mm) | - 1.54 | - 1.89 | - 0.55 | - 0.63 | - 119 | - |
MCV391516 | - Flexible Coupling (15 mm to 16 mm) | - 1.54 | - 1.89 | - 0.59 | - 0.63 | - 119 | - |
MCV391616 | - Flexible Coupling (16 mm to 16 mm) | - 1.54 | - 1.89 | - 0.63 | - 0.63 | - 119 | - |