ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Outer Diameter (in) |
Length (in) |
Shaft Hole Diameter 1 (in) |
Shaft Hole Diameter 2 (in) |
Nominal Torque (lb-in) |
List Price |
---|---|---|---|---|---|---|---|
MCS2005F04 | - Flexible Coupling (5 mm to 1/4 in.) | - 0.79 | - 1.18 | - 0.20 | - 0.25 | - 44 | - |
MCS20F04F04 | - Flexible Coupling (1/4 in. to 1/4 in.) | - 0.79 | - 1.18 | - 0.25 | - 0.25 | - 44 | - |
MCS301212 | - Flexible Coupling (12 mm to 12 mm) | - 1.18 | - 1.38 | - 0.47 | - 0.47 | - 110 | - |
MCS301214 | - Flexible Coupling (12 mm to 14 mm) | - 1.18 | - 1.38 | - 0.47 | - 0.55 | - 110 | - |
MCS301414 | - Flexible Coupling (14 mm to 14 mm) | - 1.18 | - 1.38 | - 0.55 | - 0.55 | - 110 | - |
MCS301416 | - Flexible Coupling (14 mm to 16 mm) | - 1.18 | - 1.38 | - 0.55 | - 0.63 | - 110 | - |
MCS30F04F04 | - Flexible Coupling (1/4 in. to 1/4 in.) | - 1.18 | - 1.38 | - 0.25 | - 0.25 | - 110 | - |
MCS551414 | - Flexible Coupling (14 mm to 14 mm) | - 2.17 | - 3.07 | - 0.55 | - 0.55 | - 530 | - |
MCS551415 | - Flexible Coupling (14 mm to 15 mm) | - 2.17 | - 3.07 | - 0.55 | - 0.59 | - 530 | - |
MCS551416 | - Flexible Coupling (14 mm to 16 mm) | - 2.17 | - 3.07 | - 0.55 | - 0.63 | - 530 | - |
MCS551518 | - Flexible Coupling (15 mm to 18 mm) | - 2.17 | - 3.07 | - 0.59 | - 0.71 | - 530 | - |
MCS551618 | - Flexible Coupling (16 mm to 18 mm) | - 2.17 | - 3.07 | - 0.63 | - 0.71 | - 530 | - |
MCS551818 | - Flexible Coupling (18 mm to 18 mm) | - 2.17 | - 3.07 | - 0.71 | - 0.71 | - 530 | - |
MCS551820 | - Flexible Coupling (18 mm to 20 mm) | - 2.17 | - 3.07 | - 0.71 | - 0.79 | - 530 | - |
MCS651618 | - Flexible Coupling (16 mm to 18 mm) | - 2.56 | - 3.54 | - 0.63 | - 0.71 | - 1410 | - |
MCS651818 | - Flexible Coupling (18 mm to 18 mm) | - 2.56 | - 3.54 | - 0.71 | - 0.71 | - 1410 | - |
MCS651820 | - Flexible Coupling (18 mm to 20 mm) | - 2.56 | - 3.54 | - 0.71 | - 0.79 | - 1410 | - |
MCS651825 | - Flexible Coupling (18 mm to 25 mm) | - 2.56 | - 3.54 | - 0.71 | - 0.98 | - 1410 | - |
MCS200510 | - Flexible Coupling (5 mm to 10 mm) | - 0.79 | - 1.18 | - 0.20 | - 0.39 | - 44 | - |
MCS300614 | - Flexible Coupling (6 mm to 14 mm) | - 1.18 | - 1.38 | - 0.24 | - 0.55 | - 110 | - |
MCS301015 | - Flexible Coupling (10 mm to 15 mm) | - 1.18 | - 1.38 | - 0.39 | - 0.59 | - 110 | - |
MCS301415 | - Flexible Coupling (14 mm to 15 mm) | - 1.18 | - 1.38 | - 0.55 | - 0.59 | - 110 | - |
MCS400814 | - Flexible Coupling (8 mm to 14 mm) | - 1.57 | - 2.60 | - 0.32 | - 0.55 | - 150 | - |
MCS401014 | - Flexible Coupling (10 mm to 14 mm) | - 1.57 | - 2.60 | - 0.39 | - 0.55 | - 150 | - |
MCS401016 | - Flexible Coupling (10 mm to 16 mm) | - 1.57 | - 2.60 | - 0.39 | - 0.63 | - 150 | - |