Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
The following products have been discontinued and are no longer available.
« 6 7 

Item #

Item Name

Outer Diameter (in)

Length (in)

Shaft Hole Diameter 1 (in)

Shaft Hole Diameter 2 (in)

Nominal Torque (lb-in)

List Price

MCV150405 - Flexible Coupling (4 mm to 5 mm) - - - - - -
MCV150406 - Flexible Coupling (4 mm to 6 mm) - - - - - -
MCV150505 - Flexible Coupling (5 mm to 5 mm) - - - - - -
MCV150506 - Flexible Coupling (5 mm to 6 mm) - - - - - -
MCV150606 - Flexible Coupling (6 mm to 6 mm) - - - - - -
MCV190505 - Flexible Coupling (5 mm to 5 mm) - 0.75 - 1.02 - 0.20 - 0.20 - 18.50 -
MCV190506 - Flexible Coupling (5 mm to 6 mm) - 0.75 - 1.02 - 0.20 - 0.24 - 18.50 -
MCV190508 - Flexible Coupling (5 mm to 8 mm) - 0.75 - 1.02 - 0.20 - 0.32 - 18.50 -
MCV190606 - Flexible Coupling (6 mm to 6 mm) - 0.75 - 1.02 - 0.24 - 0.24 - 18.50 -
MCV190608 - Flexible Coupling (6 mm to 8 mm) - 0.75 - 1.02 - 0.24 - 0.32 - 18.50 -
MCV190808 - Flexible Coupling (8 mm to 8 mm) - 0.75 - 1.02 - 0.32 - 0.32 - 18.50 -
MCV250506 - Flexible Coupling (5 mm to 6 mm) - 0.98 - 1.26 - 0.20 - 0.24 - 35 -
MCV250508 - Flexible Coupling (5 mm to 8 mm) - 0.98 - 1.26 - 0.20 - 0.32 - 35 -
MCV250608 - Flexible Coupling (6 mm to 8 mm) - 0.98 - 1.26 - 0.24 - 0.32 - 35 -
MCV250610 - Flexible Coupling (6 mm to 10 mm) - 0.98 - 1.26 - 0.24 - 0.39 - 35 -
MCV2506A08 - Flexible Coupling (1/4 in. to 8 mm) - 0.98 - 1.26 - 0.25 - 0.32 - 35 -
MCV2506A10 - Flexible Coupling (1/4 in. to 10 mm) - 0.98 - 1.26 - 0.25 - 0.39 - 35 -
MCV250808 - Flexible Coupling (8 mm to 8 mm) - 0.98 - 1.26 - 0.32 - 0.32 - 35 -
MCV250810 - Flexible Coupling (8 mm to 10 mm) - 0.98 - 1.26 - 0.32 - 0.39 - 35 -
MCV250812 - Flexible Coupling (8 mm to 12 mm) - 0.98 - 1.26 - 0.32 - 0.47 - 35 -
MCV251010 - Flexible Coupling (10 mm to 10 mm) - 0.98 - 1.26 - 0.39 - 0.39 - 35 -
MCV251012 - Flexible Coupling (10 mm to 12 mm) - 0.98 - 1.26 - 0.39 - 0.47 - 35 -
MCV300808 - Flexible Coupling (8 mm to 8 mm) - 1.18 - 1.42 - 0.32 - 0.32 - 55 -
MCV300810 - Flexible Coupling (8 mm to 10 mm) - 1.18 - 1.42 - 0.32 - 0.39 - 55 -
MCV300812 - Flexible Coupling (8 mm to 12 mm) - 1.18 - 1.42 - 0.32 - 0.47 - 55 -
« 6 7